NXOpen .NET Reference
12.0.0
|
Implementation of the NXOpen.Fields.IApplication . More...
Public Member Functions | |
unsafe NXOpen.CAE.FemSignalProcessingSignalAttributes | CreateSignalAttributes (NXOpen.CAE.FemSignalProcessingSignalAttributes.SpectrumScalings defaultVisualizationSpectrumScaling, NXOpen.CAE.FemSignalProcessingSignalAttributes.CorrectionModes defaultVisualizationCorrectionMode, double amplitudeCorrectionFactor, double energyCorrectionFactor, NXOpen.CAE.FemSignalProcessingSignalAttributes.AcousticalWeightings acousticalWeighting) |
Creates a new set of signal attributes that can be attached to a field. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.Fields.IApplication | |
unsafe string | Name [get] |
Returns the name of the application. More... | |
Implementation of the NXOpen.Fields.IApplication .
This application provides support for attaching signal attributes (like acoustical weighting, energy/amplitude correction factors, ...) on a field.
Not support KF.
Created in NX12.0.0
unsafe NXOpen.CAE.FemSignalProcessingSignalAttributes NXOpen.CAE.FemSignalProcessingApplication.CreateSignalAttributes | ( | NXOpen.CAE.FemSignalProcessingSignalAttributes.SpectrumScalings | defaultVisualizationSpectrumScaling, |
NXOpen.CAE.FemSignalProcessingSignalAttributes.CorrectionModes | defaultVisualizationCorrectionMode, | ||
double | amplitudeCorrectionFactor, | ||
double | energyCorrectionFactor, | ||
NXOpen.CAE.FemSignalProcessingSignalAttributes.AcousticalWeightings | acousticalWeighting | ||
) |
Creates a new set of signal attributes that can be attached to a field.
The returned object is immutable, which means that all attributes are provided when creating the object. See NXOpen.CAE.FemSignalProcessingSignalAttributes for more informations about these attributes.
Created in NX12.0.0
License requirements: None.
defaultVisualizationSpectrumScaling | |
defaultVisualizationCorrectionMode | |
amplitudeCorrectionFactor | |
energyCorrectionFactor | |
acousticalWeighting |