NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.ElementSplitBuilder More...
Public Types | |
enum | Types { QuadTo2Tria, QuadTo2Quad, QuadTo4Quad, QuadToMxN, QuadTo3Quad, QuadTo3Tria, TriaTo4Tria, SplitByLine, TriaTo2Tria } |
the element split types More... | |
enum | SplitMethodType { SeedElement, ExistingConnectivity, InteractiveMouseLocation, ElementShape, ShortestDiagonal } |
the split method types More... | |
Public Member Functions | |
unsafe void | Flip () |
Flip will not be journaled now More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAE.SelectElementsBuilder | Elementsss [get] |
Returns the selected elements More... | |
unsafe int | FirstElementSplitType [get, set] |
Returns or sets the flip_type for first element in the selection list More... | |
unsafe bool | JacobianToggle [get, set] |
Returns or sets a value indicating whether elements are to be split based on Jacobian. More... | |
unsafe double | JacobianValue [get, set] |
Returns or sets a threshold jacobian value. More... | |
unsafe int | MValue [get, set] |
Returns or sets a number of rows into which quad element to be split More... | |
unsafe bool | MaxAngleToggle [get, set] |
Returns or sets a value indicating whether elements are to be split based on Maximum Angle. More... | |
unsafe double | MaxAngleValue [get, set] |
Returns or sets a threshold Maximum Angle Value More... | |
unsafe bool | MergeDupNode [get, set] |
Returns or sets a value indicating whether duplicate nodes created during split are to be merged. More... | |
unsafe bool | MinAngleToggle [get, set] |
Returns or sets a value indicating whether elements are to be split based on Minimum Angle. More... | |
unsafe double | MinAngleValue [get, set] |
Returns or sets a threshold minimum angle value. More... | |
unsafe int | NValue [get, set] |
Returns or sets a number of cols into which quad element to be split More... | |
unsafe NXOpen.Point | Point1 [get, set] |
Returns or sets the point1, one end of line when split by line More... | |
unsafe NXOpen.Point | Point2 [get, set] |
Returns or sets the point2, the other end of line when split by line More... | |
unsafe NXOpen.CAE.ElementSplitBuilder.SplitMethodType | SplitMethod [get, set] |
Returns or sets the use existing connectivity option More... | |
unsafe NXOpen.CAE.ElementSplitBuilder.Types | Type [get, set] |
Returns or sets the split type More... | |
unsafe bool | WarpToggle [get, set] |
Returns or sets a value indicating whether elements are to be split based on Warp. More... | |
unsafe double | WarpValue [get, set] |
Returns or sets a threshold warp value. More... | |
Represents a NXOpen.CAE.ElementSplitBuilder
To create a new instance of this class, use NXOpen.CAE.NodeElementManager.CreateElementSplitBuilder
Created in NX5.0.0
unsafe void NXOpen.CAE.ElementSplitBuilder.Flip | ( | ) |
Flip will not be journaled now
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the selected elements
Created in NX7.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the flip_type for first element in the selection list
Created in NX5.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets a value indicating whether elements are to be split based on Jacobian.
If True, elements with jacobian values that exceeds the value of NXOpen.CAE.ElementSplitBuilder.JacobianValue are split.
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets a threshold jacobian value.
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets a value indicating whether elements are to be split based on Maximum Angle.
If True, elements with maximum angle values that exceeds the value of NXOpen.CAE.ElementSplitBuilder.MaxAngleValue are split.
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets a threshold Maximum Angle Value
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets a value indicating whether duplicate nodes created during split are to be merged.
If false, this is user's responsibilty to merge duplicate nodes.
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets a value indicating whether elements are to be split based on Minimum Angle.
If True, elements having minimum angle values less than the value of NXOpen.CAE.ElementSplitBuilder.MinAngleValue are split.
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets a threshold minimum angle value.
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets a number of rows into which quad element to be split
Created in NX11.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets a number of cols into which quad element to be split
Created in NX11.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the point1, one end of line when split by line
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the point2, the other end of line when split by line
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the use existing connectivity option
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the split type
Created in NX5.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets a value indicating whether elements are to be split based on Warp.
If True, elements with warp values that exceeds the value of NXOpen.CAE.ElementSplitBuilder.WarpValue are split.
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets a threshold warp value.
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")