NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.ElementDeleteBuilder More...
Properties | |
unsafe bool | DeleteDangling [get, set] |
Returns or sets the delete dangling node flag, whether the dangling nodes to be deleted More... | |
unsafe NXOpen.CAE.SelectElementsBuilder | Element [get] |
Returns the selected elements to be deleted More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.ElementDeleteBuilder
To create a new instance of this class, use NXOpen.CAE.NodeElementManager.CreateDeleteElementBuilder
Created in NX5.0.0
|
getset |
Returns or sets the delete dangling node flag, whether the dangling nodes to be deleted
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the selected elements to be deleted
Created in NX5.0.0
License requirements: None.