NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.ElementConnectivityBuilder More...
Public Types | |
enum | Types { SingleElement, AllElementsAttachedToNode } |
Modify connectivity types More... | |
enum | Methods { ReplaceNode, SwapEnds, ModifyLegs } |
Available modify connectivity methods More... | |
Properties | |
unsafe bool | DeleteOrphan [get, set] |
Returns or sets the delete orphan node flag, telling whether orphan nodes will be deleted More... | |
unsafe NXOpen.CAE.SelectElementsBuilder | Element [get] |
Returns a selected element whose connectivity is to be modified. More... | |
unsafe NXOpen.CAE.SelectFENode | InNode [get] |
Returns the in node which will replace More... | |
unsafe NXOpen.CAE.ElementConnectivityBuilder.Methods | Method [get, set] |
Returns or sets an element modification method. More... | |
unsafe NXOpen.CAE.SelectFENode | OutNode [get] |
Returns the out node which will be replaced More... | |
unsafe NXOpen.CAE.SelectFENodeList | SpiderLegNodes [get] |
Returns the spider element leg nodes. More... | |
unsafe NXOpen.CAE.ElementConnectivityBuilder.Types | Type [get, set] |
Returns or sets a type which indicates whether connectivity is to be modfied for selected element or all attached elements. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.ElementConnectivityBuilder
To create a new instance of this class, use NXOpen.CAE.NodeElementManager.CreateElementConnectivityBuilder
Created in NX5.0.0
|
getset |
Returns or sets the delete orphan node flag, telling whether orphan nodes will be deleted
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns a selected element whose connectivity is to be modified.
Created in NX7.5.2
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the in node which will replace
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets an element modification method.
Created in NX7.5.2
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the out node which will be replaced
Created in NX5.0.0
License requirements: None.
|
get |
Returns the spider element leg nodes.
To delete a leg node, the node should be removed from the list and to add a new leg node, the node is added in the list.
Created in NX7.5.2
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets a type which indicates whether connectivity is to be modfied for selected element or all attached elements.
Created in NX7.5.2
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")