NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.EdgeSticherBuilder More...
Public Types | |
enum | Types { AutomaticFreeEdgeToAllEdges, ManualEdgeToEdge, ManualEdgeToFace } |
Type of edge stitch : For Pre-NX7. More... | |
enum | StitchMethods { Automatic, Manual } |
Stitch method : NX7. More... | |
enum | StitchOptions { EdgeToEdges, EdgeToFaces, Both } |
Stitch option for stitch : NX7. More... | |
Properties | |
unsafe NXOpen.CAE.SelectCAEBodyList | BodySelection [get] |
Returns the body selection for Auto-Stitch Edge More... | |
unsafe NXOpen.CAE.SelectCAEEdgeList | ExclusionEdgeSelection [get] |
Returns the edges to be excluded from auto-stitch operation More... | |
unsafe NXOpen.Expression | SearchDistance [get] |
Returns the search distance value to check overlap More... | |
unsafe NXOpen.Expression | SnapEnds [get] |
Returns the snap ends value to snap to vertex at the end of edge More... | |
unsafe NXOpen.CAE.SelectCAEEdgeList | SourceEdgeSelection [get] |
Returns the source edge selection for Stitch Edge More... | |
unsafe NXOpen.CAE.EdgeSticherBuilder.StitchMethods | StitchMethod [get, set] |
Returns or sets the stitch method More... | |
unsafe NXOpen.CAE.EdgeSticherBuilder.StitchOptions | StitchOption [get, set] |
Returns or sets the operand type for auto-stitch edge More... | |
unsafe NXOpen.CAE.SelectCAEEdgeList | TargetEdgeSelection [get] |
Returns the target edge selection for stitch edge when type is NXOpen.CAE.EdgeSticherBuilder.Types.ManualEdgeToEdge More... | |
unsafe NXOpen.CAE.SelectCAEFaceList | TargetFaceSelection [get] |
Returns the target face selection for stitch edge when type is NXOpen.CAE.EdgeSticherBuilder.Types.ManualEdgeToFace More... | |
unsafe NXOpen.CAE.EdgeSticherBuilder.Types | Type [get, set] |
Returns or sets the type : (Obsolete from NX07. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.EdgeSticherBuilder
To create a new instance of this class, use NXOpen.CAE.FemPart.CreateEdgeSticherBuilder
Default values.
Property | Value |
---|---|
SearchDistance.Value |
0.1 (millimeters part), 0.004 (inches part) |
SnapEnds.Value |
0.1 (millimeters part), 0.004 (inches part) |
Created in NX6.0.0
|
get |
Returns the body selection for Auto-Stitch Edge
Created in NX7.0.0
License requirements: None.
|
get |
Returns the edges to be excluded from auto-stitch operation
Created in NX7.0.0
License requirements: None.
|
get |
Returns the search distance value to check overlap
Created in NX6.0.0
License requirements: None.
|
get |
Returns the snap ends value to snap to vertex at the end of edge
Created in NX6.0.0
License requirements: None.
|
get |
Returns the source edge selection for Stitch Edge
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the stitch method
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the operand type for auto-stitch edge
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the target edge selection for stitch edge when type is NXOpen.CAE.EdgeSticherBuilder.Types.ManualEdgeToEdge
Created in NX6.0.0
License requirements: None.
|
get |
Returns the target face selection for stitch edge when type is NXOpen.CAE.EdgeSticherBuilder.Types.ManualEdgeToFace
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the type : (Obsolete from NX07.
5 onwards)
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")