NXOpen .NET Reference
12.0.0
|
Represents a builder class for the transient event data control. More...
Public Types | |
enum | TimeExtentsEnum { FromParentResult, Specify } |
the time extents enum. More... | |
Properties | |
unsafe int | DecimationOrder [get, set] |
Returns or sets the decimation order. More... | |
unsafe NXOpen.Expression | OutputEndTime [get] |
Returns the output end time. More... | |
unsafe NXOpen.Expression | OutputStartTime [get] |
Returns the output start time. More... | |
unsafe double | PeakValleyTolerance [get, set] |
Returns or sets the peak valley tolerance. More... | |
unsafe NXOpen.CAE.DurabilityDataControlBuilder.TimeExtentsEnum | TimeExtents [get, set] |
Returns or sets the time extents. More... | |
Represents a builder class for the transient event data control.
The data control helps choose the start and ending time for the transient loading. It also allows for a decimation order and a peak valley tolerance control.
Created in NX7.5.0
|
getset |
Returns or sets the decimation order.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
get |
Returns the output end time.
Created in NX7.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
|
get |
Returns the output start time.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the peak valley tolerance.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the time extents.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")