NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.Mesh2d More...
Public Types | |
enum | MeshType { Free, Map } |
The mesh type for face dependency More... | |
Public Member Functions | |
unsafe void | MatchCylinderSeams () |
Match cylinder seams More... | |
unsafe bool | CheckForTinyEdges () |
Check tiny edges More... | |
unsafe bool | CheckForSymmetry () |
Check for symmetry More... | |
unsafe NXOpen.CAE.DependentMeshListItemBuilder | CreateNewListItem (NXOpen.CAE.CAEEdge tMasterEdge, NXOpen.CAE.CAEEdge tTargetEdge, bool fFlipDirection) |
The list item More... | |
unsafe NXOpen.CAE.DependentMeshBuilder.MeshType | GetMeshType () |
The mesh type More... | |
unsafe void | SetMeshType (NXOpen.CAE.DependentMeshBuilder.MeshType type) |
The mesh type More... | |
unsafe NXOpen.NXObject | GetCsys () |
The cys More... | |
unsafe void | SetCsys (NXOpen.NXObject tCsys) |
The cys More... | |
unsafe NXOpen.CAE.Mesh2d | CommitDependentMesh () |
Commits the creation of the NXOpen.CAE.DependentMesh objects or Commits the changes made to the NXOpen.CAE.DependentMesh More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAE.DependentMeshListItemBuilderList | LoopList [get] |
Returns the loop list More... | |
unsafe NXOpen.CAE.SelectCAEFace | MasterFace [get] |
Returns the master face More... | |
unsafe NXOpen.CAE.SelectCAEFace | TargetFace [get] |
Returns the target face More... | |
Represents a NXOpen.CAE.Mesh2d
To create a new instance of this class, use NXOpen.CAE.MeshManager.CreateDependentMeshBuilder
Created in NX5.0.0
unsafe bool NXOpen.CAE.DependentMeshBuilder.CheckForSymmetry | ( | ) |
Check for symmetry
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe bool NXOpen.CAE.DependentMeshBuilder.CheckForTinyEdges | ( | ) |
Check tiny edges
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe NXOpen.CAE.Mesh2d NXOpen.CAE.DependentMeshBuilder.CommitDependentMesh | ( | ) |
Commits the creation of the NXOpen.CAE.DependentMesh objects or Commits the changes made to the NXOpen.CAE.DependentMesh
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe NXOpen.CAE.DependentMeshListItemBuilder NXOpen.CAE.DependentMeshBuilder.CreateNewListItem | ( | NXOpen.CAE.CAEEdge | tMasterEdge, |
NXOpen.CAE.CAEEdge | tTargetEdge, | ||
bool | fFlipDirection | ||
) |
The list item
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
tMasterEdge | The master edge |
tTargetEdge | The target edge |
fFlipDirection | flip direction |
unsafe NXOpen.NXObject NXOpen.CAE.DependentMeshBuilder.GetCsys | ( | ) |
The cys
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe NXOpen.CAE.DependentMeshBuilder.MeshType NXOpen.CAE.DependentMeshBuilder.GetMeshType | ( | ) |
The mesh type
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe void NXOpen.CAE.DependentMeshBuilder.MatchCylinderSeams | ( | ) |
Match cylinder seams
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe void NXOpen.CAE.DependentMeshBuilder.SetCsys | ( | NXOpen.NXObject | tCsys | ) |
The cys
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
tCsys | Csys |
unsafe void NXOpen.CAE.DependentMeshBuilder.SetMeshType | ( | NXOpen.CAE.DependentMeshBuilder.MeshType | type | ) |
The mesh type
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
type | Mesh Type |
|
get |
Returns the loop list
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the master face
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the target face
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling")