NXOpen .NET Reference
12.0.0
|
Represents a collection of DPM events. More...
Public Member Functions | |
NXOpen.CAE.DataProcessingBlock[] | ToArray () |
Returns an array of NXOpen.CAE.DataProcessingBlock objects. More... | |
unsafe NXOpen.CAE.DataProcessingBlock | FindObject (string name) |
Finds a block with a specified name. More... | |
unsafe void | DeleteBlock (NXOpen.CAE.DataProcessingBlock blockTag) |
Delete a durability event. More... | |
unsafe NXOpen.CAE.DataProcessingBlockBuilder | CreateBuilder (string propertyName, NXOpen.NXObject dataTag) |
Creates the builder object of the DPM Block. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of DPM events.
To obtain an instance of this class, refer to NXOpen.CAE.DataProcessing
Created in NX7.5.0
unsafe NXOpen.CAE.DataProcessingBlockBuilder NXOpen.CAE.DataProcessingBlockCollection.CreateBuilder | ( | string | propertyName, |
NXOpen.NXObject | dataTag | ||
) |
Creates the builder object of the DPM Block.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
propertyName | |
dataTag |
unsafe void NXOpen.CAE.DataProcessingBlockCollection.DeleteBlock | ( | NXOpen.CAE.DataProcessingBlock | blockTag | ) |
Delete a durability event.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
blockTag | The block to be deleted |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.DataProcessingBlock NXOpen.CAE.DataProcessingBlockCollection.FindObject | ( | string | name | ) |
Finds a block with a specified name.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
name | name of the block |
NXOpen.CAE.DataProcessingBlock [] NXOpen.CAE.DataProcessingBlockCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.DataProcessingBlock objects.
|
get |
Returns the tag of this object.