NXOpen .NET Reference
12.0.0
|
Represents Box Bounding Volume for Selection Recipe More...
Public Member Functions | |
unsafe void | GetCsysDiameterHeight (out NXOpen.CoordinateSystem centerCsys, out NXOpen.Expression diameter, out NXOpen.Expression cylinderHeight) |
Gets the coordinate system, diameter and height for the Cylinder Bounding Volume. More... | |
unsafe void | SetCsysDiameterHeight (NXOpen.CoordinateSystem centerCsys, NXOpen.Expression diameter, NXOpen.Expression cylinderHeight) |
Sets the coordinate system, diameter and height for the Cylinder Bounding Volume. More... | |
unsafe void | GetEndpointsDiameter (out NXOpen.Point baseCenter, out NXOpen.Point topCenter, out NXOpen.Expression diameter) |
Gets the end points and diameter for the Cylinder Bounding Volume. More... | |
unsafe void | SetEndpointsDiameter (NXOpen.Point baseCenter, NXOpen.Point topCenter, NXOpen.Expression diameter) |
Sets the end points and diameter for the Cylinder Bounding Volume. More... | |
Public Member Functions inherited from NXOpen.CAE.BoundingVolumePrimitive | |
unsafe NXOpen.CAE.CaeBoundingVolumePrimitiveType | GetCreationMethod () |
Gets the type for the Bounding Volume Primitive. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.CAE.BoundingVolumePrimitive | |
unsafe NXOpen.CAE.CaeBoundingVolumePrimitiveContainment | Containment [get, set] |
Returns or sets the contaiment for the Bounding Volume Primitive. More... | |
Represents Box Bounding Volume for Selection Recipe
This is a sub object
Created in NX12.0.0
unsafe void NXOpen.CAE.CylinderBoundingVolume.GetCsysDiameterHeight | ( | out NXOpen.CoordinateSystem | centerCsys, |
out NXOpen.Expression | diameter, | ||
out NXOpen.Expression | cylinderHeight | ||
) |
Gets the coordinate system, diameter and height for the Cylinder Bounding Volume.
Created in NX12.0.0
License requirements: None.
centerCsys | |
diameter | |
cylinderHeight |
unsafe void NXOpen.CAE.CylinderBoundingVolume.GetEndpointsDiameter | ( | out NXOpen.Point | baseCenter, |
out NXOpen.Point | topCenter, | ||
out NXOpen.Expression | diameter | ||
) |
Gets the end points and diameter for the Cylinder Bounding Volume.
Created in NX12.0.0
License requirements: None.
baseCenter | |
topCenter | |
diameter |
unsafe void NXOpen.CAE.CylinderBoundingVolume.SetCsysDiameterHeight | ( | NXOpen.CoordinateSystem | centerCsys, |
NXOpen.Expression | diameter, | ||
NXOpen.Expression | cylinderHeight | ||
) |
Sets the coordinate system, diameter and height for the Cylinder Bounding Volume.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
centerCsys | |
diameter | |
cylinderHeight |
unsafe void NXOpen.CAE.CylinderBoundingVolume.SetEndpointsDiameter | ( | NXOpen.Point | baseCenter, |
NXOpen.Point | topCenter, | ||
NXOpen.Expression | diameter | ||
) |
Sets the end points and diameter for the Cylinder Bounding Volume.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
baseCenter | |
topCenter | |
diameter |