NXOpen .NET Reference
12.0.0
|
Implementation of axi-symmetry utility More...
Public Types | |
enum | GetResult { OnOriginalModel, RevolvedAll, RevolvedSelectedSectors } |
Cyclic Symmetric result type More... | |
enum | OriginalResult { BySector, EnvelopeAcrossSectors } |
Cyclic Symmetric original model result type More... | |
enum | SectorCriteria { Index, Value } |
Select sector by value or index More... | |
enum | Value { Maximum, Minimum, AbsoluteMaximum, AbsoluteMinimum } |
Selection value of sector More... | |
enum | EnvelopeValue { Maximum, Minimum, AbsoluteMaximum, AbsoluteMinimum, Average, Sum } |
Selection envelope value of sector More... | |
Public Member Functions | |
unsafe void | GetSectorIndices (out int[] sectors) |
Get the selected indices More... | |
unsafe void | SetSectorIndices (int[] sectors) |
Set the selected indices More... | |
Properties | |
unsafe NXOpen.CAE.CyclicSymmetricParameters.EnvelopeValue | EnvValue [get, set] |
Returns or sets the sector envelope value enum More... | |
unsafe NXOpen.CAE.CyclicSymmetricParameters.OriginalResult | OriginalResultOption [get, set] |
Returns or sets the original result option enum More... | |
unsafe NXOpen.CAE.CyclicSymmetricParameters.GetResult | ResultOption [get, set] |
Returns or sets the result option enum More... | |
unsafe NXOpen.CAE.CyclicSymmetricParameters.SectorCriteria | SectCriteria [get, set] |
Returns or sets the sector criteria enum More... | |
unsafe int | SectorIndex [get, set] |
Returns or sets the selected index More... | |
unsafe NXOpen.CAE.CyclicSymmetricParameters.Value | SectorValue [get, set] |
Returns or sets the sector value enum More... | |
Implementation of axi-symmetry utility
To obtain an instance of this class use.
Created in NX11.0.0
unsafe void NXOpen.CAE.CyclicSymmetricParameters.GetSectorIndices | ( | out int[] | sectors | ) |
Get the selected indices
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
sectors | the sectors array |
unsafe void NXOpen.CAE.CyclicSymmetricParameters.SetSectorIndices | ( | int[] | sectors | ) |
Set the selected indices
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
sectors |
|
getset |
Returns or sets the sector envelope value enum
Created in NX11.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the original result option enum
Created in NX11.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the result option enum
Created in NX11.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the sector criteria enum
Created in NX11.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the selected index
Created in NX11.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the sector value enum
Created in NX11.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")