NXOpen .NET Reference
12.0.0
|
This builder is used to control the alignment parameters of a NXOpen.CAE.CorrelSolution More...
Classes | |
struct | ReferencePt |
Specifies the data for the selected reference points More... | |
Public Types | |
enum | ScalingChoice { FromSecondAxis, Specify } |
the way the scaling factor is computed More... | |
Public Member Functions | |
unsafe NXOpen.CAE.CorrelAlignmentBuilder.ReferencePt | GetReferencePt1 () |
Gets the reference common origin point More... | |
unsafe void | SetReferencePt1 (NXOpen.CAE.CorrelAlignmentBuilder.ReferencePt referencePt1) |
Sets the reference common origin point More... | |
unsafe NXOpen.CAE.CorrelAlignmentBuilder.ReferencePt | GetReferencePt2 () |
Gets the reference first axis origin point More... | |
unsafe void | SetReferencePt2 (NXOpen.CAE.CorrelAlignmentBuilder.ReferencePt referencePt2) |
Sets the reference first axis origin point More... | |
unsafe NXOpen.CAE.CorrelAlignmentBuilder.ReferencePt | GetReferencePt3 () |
Gets the reference second axis point More... | |
unsafe void | SetReferencePt3 (NXOpen.CAE.CorrelAlignmentBuilder.ReferencePt referencePt3) |
Sets the reference second axis point More... | |
Properties | |
unsafe bool | SaveXmlTransform [get, set] |
Returns or sets the save xml transform More... | |
unsafe NXOpen.CAE.CorrelAlignmentBuilder.ScalingChoice | ScalingType [get, set] |
Returns or sets the scaling type More... | |
unsafe double | ScalingValue [get, set] |
Returns or sets the scaling value More... | |
unsafe NXOpen.Point | WrkPt1 [get, set] |
Returns or sets the working common origin point More... | |
unsafe NXOpen.Point | WrkPt2 [get, set] |
Returns or sets the working first axis origin point More... | |
unsafe NXOpen.Point | WrkPt3 [get, set] |
Returns or sets the working second axis point More... | |
This builder is used to control the alignment parameters of a NXOpen.CAE.CorrelSolution
To create a new instance of this class, use NXOpen.CAE.SimSolution.CreateAlignmentBuilder
Created in NX6.0.1
unsafe NXOpen.CAE.CorrelAlignmentBuilder.ReferencePt NXOpen.CAE.CorrelAlignmentBuilder.GetReferencePt1 | ( | ) |
Gets the reference common origin point
Created in NX6.0.2
License requirements: None.
unsafe NXOpen.CAE.CorrelAlignmentBuilder.ReferencePt NXOpen.CAE.CorrelAlignmentBuilder.GetReferencePt2 | ( | ) |
Gets the reference first axis origin point
Created in NX6.0.2
License requirements: None.
unsafe NXOpen.CAE.CorrelAlignmentBuilder.ReferencePt NXOpen.CAE.CorrelAlignmentBuilder.GetReferencePt3 | ( | ) |
Gets the reference second axis point
Created in NX6.0.2
License requirements: None.
unsafe void NXOpen.CAE.CorrelAlignmentBuilder.SetReferencePt1 | ( | NXOpen.CAE.CorrelAlignmentBuilder.ReferencePt | referencePt1 | ) |
Sets the reference common origin point
Created in NX6.0.2
License requirements: nx_correl_base ("FE Correlation")
referencePt1 | Reference Point 1 |
unsafe void NXOpen.CAE.CorrelAlignmentBuilder.SetReferencePt2 | ( | NXOpen.CAE.CorrelAlignmentBuilder.ReferencePt | referencePt2 | ) |
Sets the reference first axis origin point
Created in NX6.0.2
License requirements: nx_correl_base ("FE Correlation")
referencePt2 | Reference Point 2 |
unsafe void NXOpen.CAE.CorrelAlignmentBuilder.SetReferencePt3 | ( | NXOpen.CAE.CorrelAlignmentBuilder.ReferencePt | referencePt3 | ) |
Sets the reference second axis point
Created in NX6.0.2
License requirements: nx_correl_base ("FE Correlation")
referencePt3 | Reference Point 3 |
|
getset |
Returns or sets the save xml transform
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_correl_base ("FE Correlation")
|
getset |
Returns or sets the scaling type
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: nx_correl_base ("FE Correlation")
|
getset |
Returns or sets the scaling value
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: nx_correl_base ("FE Correlation")
|
getset |
Returns or sets the working common origin point
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: nx_correl_base ("FE Correlation")
|
getset |
Returns or sets the working first axis origin point
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: nx_correl_base ("FE Correlation")
|
getset |
Returns or sets the working second axis point
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: nx_correl_base ("FE Correlation")