NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.ConstraintResolutionBuilder builder which can resolve conflicts between the two input constraints by a specified rule More...
Public Types | |
enum | Rule { ApplyFirstConstraint, ApplySecondConstraint, AverageDofValues, AddDofValues, SpecifyDofValues, IgnoreConflict } |
Constraint Resolution Rule More... | |
Properties | |
unsafe NXOpen.CAE.PropertyTable | PropertyTable [get] |
Returns the new Constraint's property table which can be used to update its property More... | |
unsafe NXOpen.CAE.ConstraintResolutionBuilder.Rule | ResolveRule [get, set] |
Returns or sets the resolution rule which will be used to resolve the conflict between the two input constraints More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.ConstraintResolutionBuilder builder which can resolve conflicts between the two input constraints by a specified rule
To create a new instance of this class, use NXOpen.CAE.SimSolution.CreateConstraintResolutionBuilder
Created in NX8.0.0
Deprecated in NX10.0.0. Use NXOpen.CAE.ConflictResolutionBuilder instead.
Constraint Resolution Rule
|
get |
Returns the new Constraint's property table which can be used to update its property
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the resolution rule which will be used to resolve the conflict between the two input constraints
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")