NXOpen .NET Reference
12.0.0
|
Builder for creating Combine Tris More...
Public Member Functions | |
unsafe NXOpen.CAE.Mesh | CommitMesh () |
Commit mesh More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectTaggedObjectList | SelectFirstTri [get] |
Returns the selected first tri element More... | |
unsafe NXOpen.SelectTaggedObjectList | SelectSecondTri [get] |
Returns the selected second tri element More... | |
Builder for creating Combine Tris
To create a new instance of this class, use NXOpen.CAE.NodeElementManager.CreateCombineTrisBuilder
Created in NX7.0.0
unsafe NXOpen.CAE.Mesh NXOpen.CAE.CombineTrisBuilder.CommitMesh | ( | ) |
Commit mesh
Created in NX7.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the selected first tri element
Created in NX7.0.0
License requirements: None.
|
get |
Returns the selected second tri element
Created in NX7.0.0
License requirements: None.