NXOpen .NET Reference
12.0.0
|
Represents a DOF Set display attributes More...
Public Member Functions | |
unsafe void | UpdateDisplay () |
Updates the display of the DOF Set More... | |
Properties | |
unsafe bool | GraphicSymbolDisplayFlag [get, set] |
Returns or sets the true/false flag based on whether the graphic symbol of the DOF Set is displayed in the graphics window More... | |
unsafe bool | NameDisplayFlag [get, set] |
Returns or sets the true/false flag based on whether the name of the DOF Set is displayed in the graphics window More... | |
unsafe bool | NodeIdDisplayFlag [get, set] |
Returns or sets the true/false flag based on whether the node id of the DOF Set is displayed in the graphics window More... | |
unsafe int | Scale [get, set] |
Returns or sets the DOF Set display scaling factor this option specifies the scale of the graphic symbol relative to the size of the bounding box of the FE model. More... | |
unsafe bool | ShadeGraphicSymbol [get, set] |
Returns or sets the flag indicating whether or not shading of graphic symbols is required More... | |
Represents a DOF Set display attributes
Created in NX7.5.0
unsafe void NXOpen.CAE.CaeDOFSetDisplay.UpdateDisplay | ( | ) |
Updates the display of the DOF Set
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the true/false flag based on whether the graphic symbol of the DOF Set is displayed in the graphics window
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the true/false flag based on whether the name of the DOF Set is displayed in the graphics window
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the true/false flag based on whether the node id of the DOF Set is displayed in the graphics window
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the DOF Set display scaling factor this option specifies the scale of the graphic symbol relative to the size of the bounding box of the FE model.
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the flag indicating whether or not shading of graphic symbols is required
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")