NXOpen .NET Reference
12.0.0
|
Represents Box Bounding Volume for Selection Recipe More...
Public Member Functions | |
unsafe void | GetCsysEdgelengths (out NXOpen.CoordinateSystem centerCsys, out NXOpen.Expression length, out NXOpen.Expression width, out NXOpen.Expression height) |
Gets the coordinate system and edge lengths for the Box Bounding Volume. More... | |
unsafe void | SetCsysEdgelengths (NXOpen.CoordinateSystem centerCsys, NXOpen.Expression length, NXOpen.Expression width, NXOpen.Expression height) |
Sets the coordinate system and edge lengths for the Box Bounding Volume. More... | |
unsafe void | GetDiagonalPoints (out NXOpen.Point firstPoint, out NXOpen.Point secondPoint) |
Gets the diagonal points for the Box Bounding Volume. More... | |
unsafe void | SetDiagonalPoints (NXOpen.Point firstPoint, NXOpen.Point secondPoint) |
Sets the diagonal points for the Box Bounding Volume. More... | |
Public Member Functions inherited from NXOpen.CAE.BoundingVolumePrimitive | |
unsafe NXOpen.CAE.CaeBoundingVolumePrimitiveType | GetCreationMethod () |
Gets the type for the Bounding Volume Primitive. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.CAE.BoundingVolumePrimitive | |
unsafe NXOpen.CAE.CaeBoundingVolumePrimitiveContainment | Containment [get, set] |
Returns or sets the contaiment for the Bounding Volume Primitive. More... | |
Represents Box Bounding Volume for Selection Recipe
This is a sub object
Created in NX12.0.0
unsafe void NXOpen.CAE.BoxBoundingVolume.GetCsysEdgelengths | ( | out NXOpen.CoordinateSystem | centerCsys, |
out NXOpen.Expression | length, | ||
out NXOpen.Expression | width, | ||
out NXOpen.Expression | height | ||
) |
Gets the coordinate system and edge lengths for the Box Bounding Volume.
Created in NX12.0.0
License requirements: None.
centerCsys | |
length | |
width | |
height |
unsafe void NXOpen.CAE.BoxBoundingVolume.GetDiagonalPoints | ( | out NXOpen.Point | firstPoint, |
out NXOpen.Point | secondPoint | ||
) |
Gets the diagonal points for the Box Bounding Volume.
Created in NX12.0.0
License requirements: None.
firstPoint | |
secondPoint |
unsafe void NXOpen.CAE.BoxBoundingVolume.SetCsysEdgelengths | ( | NXOpen.CoordinateSystem | centerCsys, |
NXOpen.Expression | length, | ||
NXOpen.Expression | width, | ||
NXOpen.Expression | height | ||
) |
Sets the coordinate system and edge lengths for the Box Bounding Volume.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
centerCsys | |
length | |
width | |
height |
unsafe void NXOpen.CAE.BoxBoundingVolume.SetDiagonalPoints | ( | NXOpen.Point | firstPoint, |
NXOpen.Point | secondPoint | ||
) |
Sets the diagonal points for the Box Bounding Volume.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
firstPoint | |
secondPoint |