NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.BcLabelManagerBuilder builder which can be used to renumber NXOpen.CAE.SimBC id. More...
Public Types | |
enum | RenumberType { Renumber, Offset } |
Renumber Method More... | |
Public Member Functions | |
unsafe void | GetBcTags (out NXOpen.CAE.SimBC[] bcTags) |
A value indicating the list of tags of BC to renumber More... | |
unsafe void | SetBcTags (NXOpen.CAE.SimBC[] bcTags) |
Sets tags of BC to renumber More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | NumOfBc [get, set] |
Returns or sets a value indicating the number of BC to renumber More... | |
unsafe NXOpen.CAE.BcLabelManagerBuilder.RenumberType | RenumberMethod [get, set] |
Returns or sets a value indicating renumber method More... | |
unsafe int | RenumberStartValue [get, set] |
Returns or sets a value indicating the number to offset by or renumber from More... | |
Represents a NXOpen.CAE.BcLabelManagerBuilder builder which can be used to renumber NXOpen.CAE.SimBC id.
This is limited to NXOpen.CAE.SimBC objects in the active solution.
To create a new instance of this class, use NXOpen.CAE.SimSimulation.CreateBcLabelManagerBuilder
Created in NX11.0.0
unsafe void NXOpen.CAE.BcLabelManagerBuilder.GetBcTags | ( | out NXOpen.CAE.SimBC[] | bcTags | ) |
A value indicating the list of tags of BC to renumber
Created in NX11.0.0
License requirements: None.
bcTags |
unsafe void NXOpen.CAE.BcLabelManagerBuilder.SetBcTags | ( | NXOpen.CAE.SimBC[] | bcTags | ) |
Sets tags of BC to renumber
Created in NX11.0.0
License requirements: None.
bcTags |
|
getset |
Returns or sets a value indicating the number of BC to renumber
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets a value indicating renumber method
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets a value indicating the number to offset by or renumber from
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.