NXOpen .NET Reference
12.0.0
|
This class provides BC Selection Visual Display support, use this class to get the BC types in current solution, adds special BCs to list, and display the BC's selection geometry with the BC's color to do visually check More...
Public Member Functions | |
unsafe string[] | AskFamilyNamesByFilter (bool loadFilter, bool constraintFilter, bool simObjFilter) |
Returns the list of BC family names used in the current solution. More... | |
unsafe void | AskBCsByFilter (bool loadFilter, bool constraintFilter, bool simObjFilter, string familyFilterNames, out NXOpen.CAE.SimBC[] bcs) |
Return the BCs in the active solution using the specified filters More... | |
unsafe void | AddToSelectedBCsList (NXOpen.CAE.SimBC[] bcs) |
Add BCs to the Selected BCs List More... | |
unsafe void | RemoveFromSelectedBCsList (NXOpen.CAE.SimBC[] bcs) |
Remove BCs from the Selected BCs List More... | |
unsafe void | AskSelectedBCsList (out NXOpen.CAE.SimBC[] bcs) |
Ask all BCs in the Selected BCs List More... | |
unsafe void | AskOverlappingBCs (NXOpen.CAE.SimBC[] bcs, out NXOpen.CAE.SimBC[] overlappingBCs) |
Returns those BCs which have defined geometries overlapping within the input BCs list More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.NXColor | ExcludesColor [get, set] |
Returns or sets the excludes target sets displayed color More... | |
unsafe NXOpen.NXColor | OverlappingColor [get, set] |
Returns or sets the overlapping target sets displayed color More... | |
unsafe bool | ShowExcludes [get, set] |
Returns or sets a value indicating how the BCs excluded Model objects will be displayed with the color set by NXOpen.CAE.BCSelectionDisplayBuilder.ExcludesColor , if True they be displayed using the Excludes Color , if false they be displayed with default color More... | |
unsafe NXOpen.NXColor | UnspecifiedColor [get, set] |
Returns or sets the unspecified color for target sets More... | |
unsafe bool | UseUnspecified [get, set] |
Returns or sets a value indicating whether the builder will display polygonal geometry or mesh, which do not have these BCs specified on them, with the unspecified color More... | |
This class provides BC Selection Visual Display support, use this class to get the BC types in current solution, adds special BCs to list, and display the BC's selection geometry with the BC's color to do visually check
To create a new instance of this class, use NXOpen.CAE.SimSimulation.CreateBcSelectionDisplayBuilder
Default values.
Property | Value |
---|---|
ShowExcludes |
0 |
UseUnspecified |
1 |
Created in NX10.0.0
unsafe void NXOpen.CAE.BCSelectionDisplayBuilder.AddToSelectedBCsList | ( | NXOpen.CAE.SimBC[] | bcs | ) |
Add BCs to the Selected BCs List
Created in NX10.0.0
License requirements: None.
bcs |
unsafe void NXOpen.CAE.BCSelectionDisplayBuilder.AskBCsByFilter | ( | bool | loadFilter, |
bool | constraintFilter, | ||
bool | simObjFilter, | ||
string | familyFilterNames, | ||
out NXOpen.CAE.SimBC[] | bcs | ||
) |
Return the BCs in the active solution using the specified filters
Created in NX10.0.0
License requirements: None.
loadFilter | The load filter status |
constraintFilter | The constraint filter status |
simObjFilter | The simulation object filter status |
familyFilterNames | Family filter name, they can be found using CAE.BCSelectionDisplayBuilder.AskFamilyNamesByFilter |
bcs |
unsafe string [] NXOpen.CAE.BCSelectionDisplayBuilder.AskFamilyNamesByFilter | ( | bool | loadFilter, |
bool | constraintFilter, | ||
bool | simObjFilter | ||
) |
Returns the list of BC family names used in the current solution.
Use the returned names as a filter in BCSelectionDisplayBuilder.AskBCsByFilter to get all the BCs with the same family name
Created in NX10.0.0
License requirements: None.
loadFilter | If True, load family names will be included |
constraintFilter | If True, constraint family names will be included |
simObjFilter | If True, simulation object family names will be included |
unsafe void NXOpen.CAE.BCSelectionDisplayBuilder.AskOverlappingBCs | ( | NXOpen.CAE.SimBC[] | bcs, |
out NXOpen.CAE.SimBC[] | overlappingBCs | ||
) |
unsafe void NXOpen.CAE.BCSelectionDisplayBuilder.AskSelectedBCsList | ( | out NXOpen.CAE.SimBC[] | bcs | ) |
Ask all BCs in the Selected BCs List
Created in NX10.0.0
License requirements: None.
bcs |
unsafe void NXOpen.CAE.BCSelectionDisplayBuilder.RemoveFromSelectedBCsList | ( | NXOpen.CAE.SimBC[] | bcs | ) |
Remove BCs from the Selected BCs List
Created in NX10.0.0
License requirements: None.
bcs |
|
getset |
Returns or sets the excludes target sets displayed color
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the overlapping target sets displayed color
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets a value indicating how the BCs excluded Model objects will be displayed with the color set by NXOpen.CAE.BCSelectionDisplayBuilder.ExcludesColor , if True they be displayed using the Excludes Color , if false they be displayed with default color
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the unspecified color for target sets
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets a value indicating whether the builder will display polygonal geometry or mesh, which do not have these BCs specified on them, with the unspecified color
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.