NXOpen .NET Reference
12.0.0
|
Implementation of axi-symmetry utility More...
Public Types | |
enum | GetResult { OnOriginalModel, RevolvedModel } |
Axi Symmetric result type More... | |
enum | AxisOfRotation { XAxis, YAxis, ZAxis } |
Axis of rotation More... | |
enum | Options { AtRevolveAngle, EnvelopeAcrossCircumference } |
Result Values More... | |
enum | EnvVal { Maximum, Minimum, AbsoluteMaximum, AbsoluteMinimum, Average, Sum } |
Envelope Values More... | |
Properties | |
unsafe NXOpen.CAE.AxiSymmetricParameters.Options | AxiOptions [get, set] |
Returns or sets the options enum More... | |
unsafe double | EndRevolveAngle [get, set] |
Returns or sets the end revolve angle More... | |
unsafe NXOpen.CAE.AxiSymmetricParameters.EnvVal | EnvelopeVal [get, set] |
Returns or sets the envelope value enum More... | |
unsafe int | NumberOfSections [get, set] |
Returns or sets the number of sections More... | |
unsafe NXOpen.CAE.AxiSymmetricParameters.GetResult | ResultOption [get, set] |
Returns or sets the result option enum More... | |
unsafe double | RevolveAngle [get, set] |
Returns or sets the revolve angle More... | |
unsafe NXOpen.CAE.AxiSymmetricParameters.AxisOfRotation | RotationAxis [get, set] |
Returns or sets the axes of rotation enum More... | |
unsafe double | StartRevolveAngle [get, set] |
Returns or sets the start revolve angle More... | |
Implementation of axi-symmetry utility
To obtain an instance of this class use.
Created in NX11.0.0
|
getset |
Returns or sets the options enum
Created in NX11.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the end revolve angle
Created in NX11.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the envelope value enum
Created in NX11.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the number of sections
Created in NX11.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the result option enum
Created in NX11.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the revolve angle
Created in NX11.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the axes of rotation enum
Created in NX11.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the start revolve angle
Created in NX11.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")