NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.AutomaticMorphBuilder More...
Public Types | |
enum | OrphanNodeMovementType { BasedOnNbrMovement, Stationary } |
Orphan Node Movement Method - specify how the nodes move in topologically modified region. More... | |
Properties | |
unsafe NXOpen.Expression | AssociationTolerance [get] |
Returns the option to tune geomtery association tolerance. More... | |
unsafe int | OrphanNodeMovementOption [get, set] |
Returns or sets the option which indicates whether nodes in topologically modified region will be stationary, or move by adjacent nodes movement. More... | |
unsafe NXOpen.SelectTaggedObjectList | SelectMesh [get] |
Returns the selected meshes More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.AutomaticMorphBuilder
To create a new instance of this class, use NXOpen.CAE.NodeElementManager.CreateAutomaticMorphBuilder
Created in NX9.0.0
|
get |
Returns the option to tune geomtery association tolerance.
A node is associated to modified topo geometry, if the node is within specified tolerance.
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the option which indicates whether nodes in topologically modified region will be stationary, or move by adjacent nodes movement.
Created in NX9.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the selected meshes
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling")