NXOpen .NET Reference
12.0.0
|
Builds a NXOpen.CAE.AutoPairs object which represets a recipe for generating face pairs from a selected set of faces or solids in the model whose distance is less than a specified tolerance. More...
Public Member Functions | |
unsafe void | PreviewButton () |
Preview the list of face-pairs More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAE.SelectCAEFaceList | GeometrySelection [get] |
Returns the geometry selection More... | |
unsafe NXOpen.CAE.PropertyTable | PropertyTable [get] |
Returns the AutoPair's property table More... | |
Builds a NXOpen.CAE.AutoPairs object which represets a recipe for generating face pairs from a selected set of faces or solids in the model whose distance is less than a specified tolerance.
To create a new instance of this class, use NXOpen.CAE.SimSimulation.CreateAutoPairsBuilder
Created in NX5.0.0
unsafe void NXOpen.CAE.AutoPairsBuilder.PreviewButton | ( | ) |
Preview the list of face-pairs
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
get |
Returns the geometry selection
Created in NX5.0.0
License requirements: None.
|
get |
Returns the AutoPair's property table
Created in NX5.0.0
License requirements: None.