NXOpen .NET Reference
12.0.0
|
Builds a NXOpen.CAE.AutoPairs object which represents a recipe for generating face pairs from a selected set of faces in the model. More...
Public Member Functions | |
unsafe void | PreviewButton () |
Preview the list of face-pairs More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAE.SelectCAEFaceList | GeometrySelection [get] |
Returns the geometry selection More... | |
unsafe NXOpen.CAE.PropertyTable | PropertyTable [get] |
Returns the AutoPair's property table More... | |
Builds a NXOpen.CAE.AutoPairs object which represents a recipe for generating face pairs from a selected set of faces in the model.
Faces are selected as a pair if they are the same face (within an angle and distance tolerance) when rotated about an axis. Pairs are only found on the same body(ies) as the face(s) specified. This builder should only be used for the creation of new Cyclic Symmetry BCs.
To create a new instance of this class, use NXOpen.CAE.SimSimulation.CreateAutoCyclicSymmetryPairsBuilder
Created in NX11.0.0
unsafe void NXOpen.CAE.AutoCyclicSymmetryPairsBuilder.PreviewButton | ( | ) |
Preview the list of face-pairs
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
get |
Returns the geometry selection
Created in NX11.0.0
License requirements: None.
|
get |
Returns the AutoPair's property table
Created in NX11.0.0
License requirements: None.