NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.AttachElementsBuilder More...
Public Types | |
enum | AttachOption { SplitAndAttach, SplitOnly } |
attach types More... | |
enum | SplitLineOption { ElementEdge, TwoPoints, Edge } |
split line types More... | |
Properties | |
unsafe NXOpen.CAE.AttachElementsBuilder.AttachOption | AttachType [get, set] |
Returns or sets an attach option More... | |
unsafe NXOpen.SelectDisplayableObjectList | EdgeCurve [get] |
Returns the curve More... | |
unsafe NXOpen.CAE.SelectElementsBuilder | ElementEdges [get] |
Returns the element edges More... | |
unsafe NXOpen.SelectTaggedObjectList | MeshSelection [get] |
Returns the selected mesh More... | |
unsafe NXOpen.Point | PointEnd [get, set] |
Returns or sets an end point More... | |
unsafe NXOpen.Point | PointStart [get, set] |
Returns or sets a start point More... | |
unsafe NXOpen.CAE.AttachElementsBuilder.SplitLineOption | SplitLineType [get, set] |
Returns or sets a split line option More... | |
unsafe NXOpen.Expression | SplitSize [get] |
Returns the split size More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.AttachElementsBuilder
To create a new instance of this class, use NXOpen.CAE.NodeElementManager.CreateAttachElementsBuilder
Created in NX11.0.0
|
getset |
Returns or sets an attach option
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the curve
Created in NX11.0.0
License requirements: None.
|
get |
Returns the element edges
Created in NX11.0.0
License requirements: None.
|
get |
Returns the selected mesh
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets an end point
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets a start point
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets a split line option
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the split size
Created in NX11.0.0
License requirements: None.