NXOpen .NET Reference
12.0.0
|
Represents a collection of margin solution. More...
Public Member Functions | |
NXOpen.CAE.AeroStructures.MarginSolution[] | ToArray () |
Returns an array of NXOpen.CAE.AeroStructures.MarginSolution objects. More... | |
unsafe NXOpen.CAE.AeroStructures.MarginSolution | FindObject (string name) |
Finds a AeroStruct margin solution with a specified name. More... | |
unsafe NXOpen.CAE.AeroStructures.MarginSolutionBuilder | CreateMarginSolutionBuilder (NXOpen.CAE.AeroStructures.MarginSolution metasolution) |
Creates the builder object of AeroStruct meta solution. More... | |
unsafe void | DeleteMarginSolution (NXOpen.CAE.AeroStructures.MarginSolution metasolution) |
Delete a AeroStruct metasolution. More... | |
unsafe NXOpen.CAE.AeroStructures.MarginSolution | CloneMarginSolution (NXOpen.CAE.AeroStructures.MarginSolution source) |
Clones a AeroStruct marginsolution. More... | |
unsafe void | SetActiveMarginsolution (NXOpen.CAE.AeroStructures.MarginSolution source) |
Activates the marginsolution. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of margin solution.
To obtain an instance of this class, refer to NXOpen.CAE.AeroStructManager
Created in NX12.0.0
unsafe NXOpen.CAE.AeroStructures.MarginSolution NXOpen.CAE.AeroStructures.MarginSolutionCollection.CloneMarginSolution | ( | NXOpen.CAE.AeroStructures.MarginSolution | source | ) |
Clones a AeroStruct marginsolution.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
source | Source metasolution |
unsafe NXOpen.CAE.AeroStructures.MarginSolutionBuilder NXOpen.CAE.AeroStructures.MarginSolutionCollection.CreateMarginSolutionBuilder | ( | NXOpen.CAE.AeroStructures.MarginSolution | metasolution | ) |
Creates the builder object of AeroStruct meta solution.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
metasolution |
unsafe void NXOpen.CAE.AeroStructures.MarginSolutionCollection.DeleteMarginSolution | ( | NXOpen.CAE.AeroStructures.MarginSolution | metasolution | ) |
Delete a AeroStruct metasolution.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
metasolution | The AeroStruct margin_solution to be deleted |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.AeroStructures.MarginSolution NXOpen.CAE.AeroStructures.MarginSolutionCollection.FindObject | ( | string | name | ) |
Finds a AeroStruct margin solution with a specified name.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
name | name of the AeroStruct margin |
unsafe void NXOpen.CAE.AeroStructures.MarginSolutionCollection.SetActiveMarginsolution | ( | NXOpen.CAE.AeroStructures.MarginSolution | source | ) |
Activates the marginsolution.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
source | The metasolution to activate |
NXOpen.CAE.AeroStructures.MarginSolution [] NXOpen.CAE.AeroStructures.MarginSolutionCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.AeroStructures.MarginSolution objects.
|
get |
Returns the tag of this object.