NXOpen .NET Reference
12.0.0
|
Represents a collection of AeroStruct LoadCases More...
Public Member Functions | |
NXOpen.CAE.AeroStructures.LoadCase[] | ToArray () |
Returns an array of NXOpen.CAE.AeroStructures.LoadCase objects. More... | |
unsafe NXOpen.CAE.AeroStructures.LoadCase | FindObject (string name) |
Finds the NXOpen.CAE.AeroStructures.LoadCase object with the given name. More... | |
unsafe NXOpen.CAE.AeroStructures.LoadCaseListBuilder | CreateLoadCaseListBuilder () |
Creates a NXOpen.CAE.AeroStructures.LoadCaseListBuilder More... | |
unsafe void | DeleteLoadcase (NXOpen.CAE.AeroStructures.LoadCase loadcase) |
Delete a AeroStruct loadcase. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of AeroStruct LoadCases
Use CAE.AeroStructures.MarginSolution.LoadCaseCollection to get the instance of this class.
Created in NX12.0.0
unsafe NXOpen.CAE.AeroStructures.LoadCaseListBuilder NXOpen.CAE.AeroStructures.LoadCaseCollection.CreateLoadCaseListBuilder | ( | ) |
Creates a NXOpen.CAE.AeroStructures.LoadCaseListBuilder
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe void NXOpen.CAE.AeroStructures.LoadCaseCollection.DeleteLoadcase | ( | NXOpen.CAE.AeroStructures.LoadCase | loadcase | ) |
Delete a AeroStruct loadcase.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
loadcase | NXOpen.CAE.AeroStructures.LoadCase |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.AeroStructures.LoadCase NXOpen.CAE.AeroStructures.LoadCaseCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.CAE.AeroStructures.LoadCase object with the given name.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
name | Name of the LocalDefinition |
NXOpen.CAE.AeroStructures.LoadCase [] NXOpen.CAE.AeroStructures.LoadCaseCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.AeroStructures.LoadCase objects.
|
get |
Returns the tag of this object.