NXOpen .NET Reference
12.0.0
|
Represents an integer output parameter More...
Public Member Functions | |
unsafe void | SetValue (int intVal) |
Set integer value. More... | |
unsafe void | SetValue (string fmName, int intVal) |
Set integer value for a failure mode More... | |
unsafe void | SetValue (string fmName, int lcIndex, int intVal) |
Set integer value for a failure mode and a loadcase specified by its index More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
Properties inherited from NXOpen.CAE.AeroStructures.Author.OutputParameter | |
unsafe string | Name [get] |
Returns the name. More... | |
Represents an integer output parameter
No support for KF
Created in NX12.0.0
unsafe void NXOpen.CAE.AeroStructures.Author.OutputInteger.SetValue | ( | int | intVal | ) |
Set integer value.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
intVal |
unsafe void NXOpen.CAE.AeroStructures.Author.OutputInteger.SetValue | ( | string | fmName, |
int | intVal | ||
) |
Set integer value for a failure mode
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
fmName | failure mode name |
intVal |
unsafe void NXOpen.CAE.AeroStructures.Author.OutputInteger.SetValue | ( | string | fmName, |
int | lcIndex, | ||
int | intVal | ||
) |
Set integer value for a failure mode and a loadcase specified by its index
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
fmName | failure mode name, if empty the value will be set for any failure mode |
lcIndex | load case index corresponding to the load case position in the load case array of the calculation context |
intVal |