NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.AeroStructures.Author.MethodLibrary object. More...
Classes | |
class | _MethodLibraryCallbackAdapter |
Public Member Functions | |
delegate bool | Callback (NXOpen.CAE.AeroStructures.Author.CalculationContext theRoutine) |
Callback type More... | |
unsafe void | RegisterEvaluate (string methodID, int version, NXOpen.CAE.AeroStructures.Author.MethodLibrary.Callback cb) |
Routine to register an evaluate callback More... | |
unsafe void | RegisterValidate (string methodID, int version, NXOpen.CAE.AeroStructures.Author.MethodLibrary.Callback cb) |
Routine to register a validate callback More... | |
Static Public Member Functions | |
static MethodLibrary | GetMethodLibrary (NXOpen.Session owner) |
Returns the MethodLibrary object for the running session which serves as the 'gateway' class for the application API. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a NXOpen.CAE.AeroStructures.Author.MethodLibrary object.
To obtain an instance of this class, refer to NXOpen.Session
Created in NX12.0.0
delegate bool NXOpen.CAE.AeroStructures.Author.MethodLibrary.Callback | ( | NXOpen.CAE.AeroStructures.Author.CalculationContext | theRoutine | ) |
Callback type
Created in NX12.0.0
License requirements: None.
theRoutine |
|
static |
Returns the MethodLibrary object for the running session which serves as the 'gateway' class for the application API.
References to all other objects in this API are obtained either directly or indirectly via methods and properties on this class. Platform Session should be initialized using 'GetSession' method from NXOpen API prior to this call.
unsafe void NXOpen.CAE.AeroStructures.Author.MethodLibrary.RegisterEvaluate | ( | string | methodID, |
int | version, | ||
NXOpen.CAE.AeroStructures.Author.MethodLibrary.Callback | cb | ||
) |
Routine to register an evaluate callback
Created in NX12.0.0
License requirements: None.
methodID | |
version | |
cb | routine to register |
unsafe void NXOpen.CAE.AeroStructures.Author.MethodLibrary.RegisterValidate | ( | string | methodID, |
int | version, | ||
NXOpen.CAE.AeroStructures.Author.MethodLibrary.Callback | cb | ||
) |
Routine to register a validate callback
Created in NX12.0.0
License requirements: None.
methodID | |
version | |
cb | routine to register |
|
get |
Returns the tag of this object.