NXOpen .NET Reference
12.0.0
|
Represents a collection of adaptivity meta solution. More...
Public Member Functions | |
NXOpen.CAE.AdaptivityMetaSolution[] | ToArray () |
Returns an array of NXOpen.CAE.AdaptivityMetaSolution objects. More... | |
unsafe NXOpen.CAE.AdaptivityMetaSolution | FindObject (string name) |
Finds an adaptivity meta solution with a specified name. More... | |
unsafe NXOpen.CAE.AdaptivityMetaSolutionBuilder | CreateBuilder (NXOpen.CAE.AdaptivityMetaSolution metasolution) |
Creates the builder object of adaptivity meta solution. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of adaptivity meta solution.
To obtain an instance of this class, refer to NXOpen.CAE.SimSimulation
Created in NX10.0.0
unsafe NXOpen.CAE.AdaptivityMetaSolutionBuilder NXOpen.CAE.AdaptivityMetaSolutionCollection.CreateBuilder | ( | NXOpen.CAE.AdaptivityMetaSolution | metasolution | ) |
Creates the builder object of adaptivity meta solution.
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
metasolution |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.AdaptivityMetaSolution NXOpen.CAE.AdaptivityMetaSolutionCollection.FindObject | ( | string | name | ) |
Finds an adaptivity meta solution with a specified name.
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
name | name of the adpativity metasolution |
NXOpen.CAE.AdaptivityMetaSolution [] NXOpen.CAE.AdaptivityMetaSolutionCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.AdaptivityMetaSolution objects.
|
get |
Returns the tag of this object.