NXOpen .NET Reference
12.0.0
|
Represents a collection of correl meta solution. More...
Public Member Functions | |
NXOpen.CAE.AdaptivityExclusionZone[] | ToArray () |
Returns an array of NXOpen.CAE.AdaptivityExclusionZone objects. More... | |
unsafe NXOpen.CAE.AdaptivityExclusionZone | FindObject (string name) |
Finds a adaptivity meta solution with a specified name. More... | |
unsafe NXOpen.CAE.AdaptivityExclusionZoneBuilder | CreateExclusionZoneBuilder (NXOpen.CAE.AdaptivityExclusionZone exclusionZone) |
Creates the builder object of adaptivity exclusion zone. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of correl meta solution.
Use CAE.AdaptivityMetaSolution.AdaptivityExclusionZones to get the instance of this class.
Created in NX10.0.0
unsafe NXOpen.CAE.AdaptivityExclusionZoneBuilder NXOpen.CAE.AdaptivityExclusionZoneCollection.CreateExclusionZoneBuilder | ( | NXOpen.CAE.AdaptivityExclusionZone | exclusionZone | ) |
Creates the builder object of adaptivity exclusion zone.
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
exclusionZone | adaptivity exclusion object to edit |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.AdaptivityExclusionZone NXOpen.CAE.AdaptivityExclusionZoneCollection.FindObject | ( | string | name | ) |
Finds a adaptivity meta solution with a specified name.
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
name | name of the adpativity exclusion zone |
NXOpen.CAE.AdaptivityExclusionZone [] NXOpen.CAE.AdaptivityExclusionZoneCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.AdaptivityExclusionZone objects.
|
get |
Returns the tag of this object.