NXOpen .NET Reference
12.0.0
|
Represents a collection of OnestepUnform More...
Public Member Functions | |
NXOpen.BodyDes.OnestepUnformBuilder[] | ToArray () |
Returns an array of NXOpen.BodyDes.OnestepUnformBuilder objects. More... | |
unsafe NXOpen.BodyDes.OnestepUnformBuilder | CreateOnestepBuilder (NXOpen.Features.Feature onestepunform) |
Creates an Onestep Unform builder. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of OnestepUnform
To obtain an instance of this class, refer to NXOpen.Part
Created in NX5.0.0
unsafe NXOpen.BodyDes.OnestepUnformBuilder NXOpen.BodyDes.OnestepUnformCollection.CreateOnestepBuilder | ( | NXOpen.Features.Feature | onestepunform | ) |
Creates an Onestep Unform builder.
Created in NX6.0.0
License requirements: nx_onestep_analysis ("NX Onestep Analysis") OR nx_general_packaging ("NX General Packaging") OR die_engineering ("DIE ENGINEERING") OR aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
onestepunform | Features.Feature to be edited |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.BodyDes.OnestepUnformBuilder [] NXOpen.BodyDes.OnestepUnformCollection.ToArray | ( | ) |
Returns an array of NXOpen.BodyDes.OnestepUnformBuilder objects.
|
get |
Returns the tag of this object.