NXOpen .NET Reference
12.0.0
|
Represents the node created and utilized by BlockStyler.Tree . More...
Public Types | |
enum | ExpandOption { Collapse, Expand, Toggle } |
Represents the Expand/Collapse option More... | |
enum | Scroll { Center, LeastScroll, MostScroll } |
Represents the scroll position to be applied on node. More... | |
enum | DragType { None, All } |
Represents the drag type More... | |
enum | DropType { None, On, Before, After, BeforeAndAfter } |
Represents the drop type More... | |
Public Member Functions | |
unsafe void | ScrollTo (int columnID, NXOpen.BlockStyler.Node.Scroll visibleOption) |
Scrolls horizontally and vertically to make the specific column of node appear on the tree window. More... | |
unsafe void | Expand (NXOpen.BlockStyler.Node.ExpandOption expandOption) |
Expands/collapses the node More... | |
unsafe int | GetState () |
Gets the node state associated with node state icon. More... | |
unsafe void | SetState (int state) |
Sets the node state which is associated with node state icon. More... | |
unsafe string | GetColumnDisplayText (int columnID) |
Gets the column text for the given columnId. More... | |
unsafe void | SetColumnDisplayText (int columnID, string columnDisplayText) |
Sets the text in the column which corresponds to given columnId. More... | |
unsafe NXOpen.DataContainer | GetNodeData () |
Gets node data which contains the data in the form of unique name-value pairs. More... | |
Properties | |
unsafe bool | CrossSelection [get, set] |
Returns or sets the flag indicating whether cross section is allowed. More... | |
unsafe string | DisplayIcon [get, set] |
Returns or sets the display icon. More... | |
unsafe string | DisplayText [get, set] |
Returns or sets the display text of node. More... | |
unsafe NXOpen.BlockStyler.Node | FirstChildNode [get] |
Returns the first child node. More... | |
unsafe int | ForegroundColor [get, set] |
Returns or sets the text color of the node. More... | |
unsafe bool | IsExpanded [get] |
Returns the flag indicating whether the node is in expanded state More... | |
unsafe bool | IsInserted [get] |
Returns the flag indicating whether the node is inserted in BlockStyler.Tree More... | |
unsafe bool | IsSelected [get] |
Returns the flag indicating whether the node is in selected state More... | |
unsafe NXOpen.BlockStyler.Node | NextNode [get] |
Returns the next node which might not belong to the same hierarchy. More... | |
unsafe NXOpen.BlockStyler.Node | NextSelectedNode [get] |
Returns the next selected node in the whole tree hierarchy. More... | |
unsafe NXOpen.BlockStyler.Node | NextSiblingNode [get] |
Returns the next node which belongs to the same hierarchy. More... | |
unsafe NXOpen.BlockStyler.Node | ParentNode [get] |
Returns the parent node. More... | |
unsafe NXOpen.BlockStyler.Node | PreviousNode [get] |
Returns the previous node which might not belong to the same hierarchy. More... | |
unsafe NXOpen.BlockStyler.Node | PreviousSelectedNode [get] |
Returns the previous selected node in the whole tree hierarchy. More... | |
unsafe NXOpen.BlockStyler.Node | PreviousSiblingNode [get] |
Returns the previous node which belongs to the same hierarchy. More... | |
unsafe string | SelectedIcon [get, set] |
Returns or sets the selected icon. More... | |
Represents the node created and utilized by BlockStyler.Tree .
The node represents the single row of the tree.
Created in NX7.5.0
Represents the scroll position to be applied on node.
Use one of these options to make the node appear in tree window.
unsafe void NXOpen.BlockStyler.Node.Expand | ( | NXOpen.BlockStyler.Node.ExpandOption | expandOption | ) |
Expands/collapses the node
Created in NX7.5.0
License requirements: None.
expandOption | Expand option |
unsafe string NXOpen.BlockStyler.Node.GetColumnDisplayText | ( | int | columnID | ) |
Gets the column text for the given columnId.
The text is interpreted as icon if the column display type is BlockStyler.Tree.ColumnDisplay.Icon .
Created in NX7.5.0
License requirements: None.
columnID | Unique column id of the column. |
unsafe NXOpen.DataContainer NXOpen.BlockStyler.Node.GetNodeData | ( | ) |
Gets node data which contains the data in the form of unique name-value pairs.
In this context unique name is termed as property name. There could me more than one such property name - value pair, but the property name of the primary data should be named "Data" (case-sensitive). For instance, if a BlockStyler.Node represents a feature object then property name should be "Data" and the value should be feature object. The primary data is used by NX for some operations such cross selection.
Initialy the container or list is empty and it is expected that data would be added to it. Additional property name - value pair can be added to the container or list, but it should be made sure that there is no dublicate property name exists in the container or list. The additional data can be seen as book keeping information for node. At any point the node data can be fetched and value can be extracted using the corresponding property name. Refer to NXOpen.DataContainer on how property name-value pair is added to the container or list.
Created in NX7.5.0
License requirements: None.
unsafe int NXOpen.BlockStyler.Node.GetState | ( | ) |
Gets the node state associated with node state icon.
Node state is an iconic representation, e.g., checked/unchecked icons for corresponding state. Node state value 1 and 2 represents the standard checked and unchecked state respectively.
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.BlockStyler.Node.ScrollTo | ( | int | columnID, |
NXOpen.BlockStyler.Node.Scroll | visibleOption | ||
) |
Scrolls horizontally and vertically to make the specific column of node appear on the tree window.
Created in NX7.5.0
License requirements: None.
columnID | ColumnId of the column to which tree window scrolls horizontally. |
visibleOption | Option to scroll the tree window vertically. |
unsafe void NXOpen.BlockStyler.Node.SetColumnDisplayText | ( | int | columnID, |
string | columnDisplayText | ||
) |
Sets the text in the column which corresponds to given columnId.
The text is interpreted as icon if the column display type is BlockStyler.Tree.ColumnDisplay.Icon .
Created in NX7.5.0
License requirements: None.
columnID | Unique coulmn id of the column. |
columnDisplayText | Text associated with column |
unsafe void NXOpen.BlockStyler.Node.SetState | ( | int | state | ) |
Sets the node state which is associated with node state icon.
Node state is an iconic representation, e.g., checked/unchecked state. Setting node state to value other than 1 and 2 calls BlockStyler.Tree.StateIconName callback to fetch the icon name. Node state can be set only after the node has been added to TreeList.
Created in NX7.5.0
License requirements: None.
state | Node state |
|
getset |
Returns or sets the flag indicating whether cross section is allowed.
It is useful when the node contains NXOpen.DisplayableObject as data. If the flag is true then the NXOpen.DisplayableObject is highlighted, else not. The default value is True
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the display icon.
This is normal icon positioned before the node text and is displayed when the node is in unselected state.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the display text of node.
This is same as 0th column text of this node. Use BlockStyler.Node.SetColumnDisplayText to fetch the text of other column of the same node.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the first child node.
Returns a null reference (Nothing in Visual Basic) if child node is not present.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the text color of the node.
The color is applicable for whole row.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the flag indicating whether the node is in expanded state
Created in NX7.5.3
License requirements: None.
|
get |
Returns the flag indicating whether the node is inserted in BlockStyler.Tree
Created in NX7.5.0
License requirements: None.
|
get |
Returns the flag indicating whether the node is in selected state
Created in NX7.5.3
License requirements: None.
|
get |
Returns the next node which might not belong to the same hierarchy.
The next node either is a sibling node or belongs to other root node. Returns a null reference (Nothing in Visual Basic) if next node is not present
Created in NX7.5.0
License requirements: None.
|
get |
Returns the next selected node in the whole tree hierarchy.
The node on which this method is called does not have to be selected. Returns a null reference (Nothing in Visual Basic) if none of the next nodes are selected.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the next node which belongs to the same hierarchy.
Returns a null reference (Nothing in Visual Basic) null if next sibling node is not present.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the parent node.
Returns a null reference (Nothing in Visual Basic) if parent node is not present
Created in NX7.5.0
License requirements: None.
|
get |
Returns the previous node which might not belong to the same hierarchy.
Returns a null reference (Nothing in Visual Basic) null if previous node is not present
Created in NX7.5.0
License requirements: None.
|
get |
Returns the previous selected node in the whole tree hierarchy.
The node on which this method is called does not have to be selected. Returns a null reference (Nothing in Visual Basic) if none of the previous nodes are selected.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the previous node which belongs to the same hierarchy.
Returns a null reference (Nothing in Visual Basic) if previous sibling node is not present.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the selected icon.
This icon appears on node selection and is positioned before the node text replacing the BlockStyler.Node.DisplayIcon .
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.