NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.UnitsStyleBuilder . More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Annotations.AngularSuppressZeros | AngularSuppressZeros [get, set] |
Returns or sets the angular suppress zeros option More... | |
unsafe bool | ConvertPrimaryTolerance [get, set] |
Returns or sets the convert primary tolerance option. More... | |
unsafe NXOpen.Annotations.DecimalPointCharacter | DecimalPointCharacter [get, set] |
Returns or sets the decimal point character More... | |
unsafe NXOpen.Annotations.AngularDimensionFormat | DimensionAngularFormat [get, set] |
Returns or sets the dimension angular format and precision More... | |
unsafe NXOpen.Annotations.DimensionUnit | DimensionLinearUnits [get, set] |
Returns or sets the dimension linear units More... | |
unsafe NXOpen.Annotations.TolerancePlacement | DimensionTolerancePlacement [get, set] |
Returns or sets the dimension tolerance placement relative to the dimension value More... | |
unsafe bool | DisplayLeadingDimensionZeros [get, set] |
Returns or sets the display leading dimension zeros setting for linear dimensions and fractional angular dimensions More... | |
unsafe bool | DisplayLeadingToleranceZeros [get, set] |
Returns or sets the display leading tolerance zeros setting for linear dimensions and fractional angular dimensions More... | |
unsafe bool | DisplayTrailingZeros [get, set] |
Returns or sets the display trailing zeros setting for linear dimensions and tolerances More... | |
unsafe bool | DualDimensionCenterDimensionLine [get, set] |
Returns or sets the center dimension line flag for dual dimension. More... | |
unsafe NXOpen.Annotations.DualDimensionPlacement | DualDimensionFormat [get, set] |
Returns or sets the dual dimension format. More... | |
unsafe NXOpen.Annotations.DimensionUnit | DualDimensionUnits [get, set] |
Returns or sets the dual dimension units More... | |
unsafe NXOpen.Annotations.DimensionTextFormat | DualFractionType [get, set] |
Returns or sets the decimal and fraction format for dual nonmetric dimensions More... | |
unsafe bool | FractionalDisplay [get, set] |
Returns or sets the fractional display for angular dimension More... | |
unsafe NXOpen.Annotations.DimensionTextFormat | LinearFractionType [get, set] |
Returns or sets the decimal and fraction text format for nonmetric dimensions More... | |
unsafe int | NumeratorDegrees [get, set] |
Returns or sets the numerator degrees of fractional display for angular dimension More... | |
unsafe double | NumeratorFraction [get, set] |
Returns or sets the numerator fractional degrees of fractional display for angular dimension More... | |
unsafe int | NumeratorMinutes [get, set] |
Returns or sets the numerator minutes of fractional display for angular dimension More... | |
unsafe int | NumeratorSeconds [get, set] |
Returns or sets the numerator seconds of fractional display for angular dimension More... | |
unsafe NXOpen.Annotations.AngularDimensionFormat | ToleranceAngularFormat [get, set] |
Returns or sets the tolerance angular format and precision More... | |
Represents a NXOpen.Annotations.UnitsStyleBuilder .
This class queries and sets units and format preferences when creating or editing a dimension.
Created in NX6.0.0
unsafe bool NXOpen.Annotations.UnitsStyleBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the angular suppress zeros option
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the convert primary tolerance option.
A value of True means that the dual dimension tolerance is automatically set by converting the primary dimension tolerance value to the dual dimension units
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the decimal point character
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the dimension angular format and precision
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the dimension linear units
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the dimension tolerance placement relative to the dimension value
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the display leading dimension zeros setting for linear dimensions and fractional angular dimensions
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the display leading tolerance zeros setting for linear dimensions and fractional angular dimensions
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the display trailing zeros setting for linear dimensions and tolerances
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the center dimension line flag for dual dimension.
If this flag is true, the alignment of the dimension line will be centered between the main and dual text, regardless of appended text above or below and the Vertical Alignment of the leader line.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the dual dimension format.
This specifies both the creation and position of the dual dimension
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the dual dimension units
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the decimal and fraction format for dual nonmetric dimensions
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the fractional display for angular dimension
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the decimal and fraction text format for nonmetric dimensions
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the numerator degrees of fractional display for angular dimension
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the numerator fractional degrees of fractional display for angular dimension
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the numerator minutes of fractional display for angular dimension
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the numerator seconds of fractional display for angular dimension
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the tolerance angular format and precision
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")