NXOpen .NET Reference
12.0.0
|
Represents title_block preferences. More...
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe NXOpen.Annotations.AlignmentPosition | AlignmentPosition [get, set] |
Returns or sets the alignment position More... | |
unsafe bool | AutomaticUpdate [get, set] |
Returns or sets the automatic update preference More... | |
Represents title_block preferences.
When setting the property, changes are not applied to object until the set method is called
Created in NX8.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the alignment position
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the automatic update preference
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")