NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Annotations.TargetPoint objects More...
Public Member Functions | |
NXOpen.Annotations.TargetPoint[] | ToArray () |
Returns an array of NXOpen.Annotations.TargetPoint objects. More... | |
unsafe NXOpen.Annotations.TargetPointBuilder | CreateTargetPointBuilder (NXOpen.Annotations.TargetPoint targetPt) |
Creates the TargetPointBuilder More... | |
unsafe NXOpen.Annotations.TargetPoint | FindObject (string journalIdentifier) |
Finds the target point with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Annotations.TargetPoint objects
To obtain an instance of this class, refer to NXOpen.Annotations.AnnotationManager
Created in NX6.0.0
unsafe NXOpen.Annotations.TargetPointBuilder NXOpen.Annotations.TargetPointCollection.CreateTargetPointBuilder | ( | NXOpen.Annotations.TargetPoint | targetPt | ) |
Creates the TargetPointBuilder
Created in NX6.0.0
License requirements: drafting ("DRAFTING")
targetPt | NXOpen.Annotations.TargetPoint to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Annotations.TargetPoint NXOpen.Annotations.TargetPointCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the target point with the given name.
An exception will be thrown if no object can be found with given name
Created in NX6.0.0
License requirements: None.
journalIdentifier | Identifier of the target point to be found |
NXOpen.Annotations.TargetPoint [] NXOpen.Annotations.TargetPointCollection.ToArray | ( | ) |
Returns an array of NXOpen.Annotations.TargetPoint objects.
|
get |
Returns the tag of this object.