NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.TabularNoteStyleBuilder . More...
Public Types | |
enum | ShowLockedDeletedRowMethod { Strikethru, Blank, Remove, Ordinary } |
the valid locked deleted row methods More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AutomaticUpdate [get, set] |
Returns or sets the automatic update More... | |
unsafe bool | LockTableContents [get, set] |
Returns or sets the lock table contents More... | |
unsafe bool | LockTableFormat [get, set] |
Returns or sets the lock table format More... | |
unsafe NXOpen.Annotations.TabularNoteStyleBuilder.ShowLockedDeletedRowMethod | ShowLockedDeletedContent [get, set] |
Returns or sets the locked deleted row method More... | |
Represents a NXOpen.Annotations.TabularNoteStyleBuilder .
Created in NX8.0.0
unsafe bool NXOpen.Annotations.TabularNoteStyleBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the automatic update
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the lock table contents
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the lock table format
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the locked deleted row method
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")