NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.TableSectionStyleBuilder . More...
Public Types | |
enum | LocationOfHeader { Above, Below, None } |
Represents the section header location choices More... | |
enum | ContinuationPropertyType { Left, Right, Up, Down, NextSheet } |
Represents the section continuation property More... | |
enum | AlignmentPositionType { TopLeft, TopRight, BottomLeft, BottomRight } |
Represents the alignment position type More... | |
enum | DisplayContinuationNoteType { None, Above, Below } |
Represents the display continuation note choices More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Annotations.TableSectionStyleBuilder.AlignmentPositionType | AlignmentPosition [get, set] |
Returns or sets the alignment Position settings of the section More... | |
unsafe bool | ApplyToAllSections [get, set] |
Returns or sets the apply to all sections flag that when set applies settings to all sections More... | |
unsafe double | BorderOffset [get, set] |
Returns or sets the border offset value More... | |
unsafe string | ContinuationNote [get, set] |
Returns or sets the continuation note flag setting More... | |
unsafe NXOpen.Annotations.TableSectionStyleBuilder.ContinuationPropertyType | ContinuationProperty [get, set] |
Returns or sets the continuation property type More... | |
unsafe double | ContinuationSpacing [get, set] |
Returns or sets the continuation spacing value between sections More... | |
unsafe NXOpen.Annotations.TableSectionStyleBuilder.DisplayContinuationNoteType | DisplayContinuationNote [get, set] |
Returns or sets the display continuation note type More... | |
unsafe bool | DoubleBorder [get, set] |
Returns or sets the double border flag setting More... | |
unsafe NXOpen.Annotations.TableSectionStyleBuilder.LocationOfHeader | HeaderLocation [get, set] |
Returns or sets the value that represents the location of header on a section More... | |
unsafe double | MaximumHeight [get, set] |
Returns or sets the value that represents the maximum height of the section More... | |
Represents a NXOpen.Annotations.TableSectionStyleBuilder .
This class queries and sets preferences for various symbol type annotations when creating or editing.
Created in NX8.0.0
unsafe bool NXOpen.Annotations.TableSectionStyleBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the alignment Position settings of the section
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the apply to all sections flag that when set applies settings to all sections
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the border offset value
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the continuation note flag setting
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the continuation property type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the continuation spacing value between sections
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the display continuation note type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the double border flag setting
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the value that represents the location of header on a section
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the value that represents the maximum height of the section
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")