NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.TableColumnBuilder . More...
Public Types | |
enum | CategoryType { General, Callout, Quantity } |
The options specify the type of column. More... | |
enum | ScopeType { CellsinNewRows, AllCellsinColumn } |
The options determine whether to apply settings to all cells or only to cells of new rows. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | AttributeName [get, set] |
Returns or sets the attribute name specifies the attribute name for cells in column. More... | |
unsafe NXOpen.Annotations.TableColumnBuilder.CategoryType | Category [get, set] |
Returns or sets the category specifies the type of column. More... | |
unsafe string | DefaultText [get, set] |
Returns or sets the default text specifies the default text set for the column cells. More... | |
unsafe bool | IncludeNestedAssemblies [get, set] |
Returns or sets the include nested assy specified the nested assy setting. More... | |
unsafe bool | KeyField [get, set] |
Returns or sets the key field specifies whether column is key column. More... | |
unsafe bool | ProtectCells [get, set] |
Returns or sets the protect cells specifies whether cells of column are protected. More... | |
unsafe NXOpen.Annotations.TableColumnBuilder.ScopeType | Scope [get, set] |
Returns or sets the scope enum specifies whether settings are to be applied to all cells of column or only cells of new rows in column. More... | |
unsafe NXOpen.SelectDisplayableObject | SelectParentComponent [get] |
Returns the select parent component. More... | |
Represents a NXOpen.Annotations.TableColumnBuilder .
This class queries and sets settings specific to parts list column when creating or editing parts list settings.
Created in NX9.0.0
unsafe bool NXOpen.Annotations.TableColumnBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the attribute name specifies the attribute name for cells in column.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the category specifies the type of column.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the default text specifies the default text set for the column cells.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the include nested assy specified the nested assy setting.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the key field specifies whether column is key column.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the protect cells specifies whether cells of column are protected.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the scope enum specifies whether settings are to be applied to all cells of column or only cells of new rows in column.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the select parent component.
Created in NX9.0.0
License requirements: None.