NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.SymbolStyleBuilder . More...
Public Types | |
enum | FcfTextUnderlineOption { None, Top, All } |
Represents the option to underline the additional FCF text More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AttachToIdSymbolVertex [get, set] |
Returns or sets the id symbol attachment method More... | |
unsafe NXOpen.NXColor | CenterlineSymbolColor [get, set] |
Returns or sets the centerline symbol color More... | |
unsafe NXOpen.Annotations.LineWidth | CenterlineSymbolWidth [get, set] |
Returns or sets the centerline symbol width More... | |
unsafe NXOpen.Annotations.SurfaceFinishStandard | DraftingSurfaceFinishStandard [get, set] |
Returns or sets the standard More... | |
unsafe NXOpen.Annotations.SymbolStyleBuilder.FcfTextUnderlineOption | FcfAdditionalTextUnderline [get, set] |
Returns or sets the option to underline the additional FCF text More... | |
unsafe NXOpen.NXColor | GdtSymbolColor [get, set] |
Returns or sets the GD and T symbol color More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | GdtSymbolFont [get, set] |
Returns or sets the GD and T symbol font More... | |
unsafe NXOpen.Annotations.LineWidth | GdtSymbolWidth [get, set] |
Returns or sets the GD and T symbol width More... | |
unsafe NXOpen.NXColor | IdSymbolColor [get, set] |
Returns or sets the ID symbol color More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | IdSymbolFont [get, set] |
Returns or sets the ID symbol font More... | |
unsafe double | IdSymbolSize [get, set] |
Returns or sets the ID symbol size More... | |
unsafe NXOpen.Annotations.LineWidth | IdSymbolWidth [get, set] |
Returns or sets the ID symbol width More... | |
unsafe NXOpen.NXColor | IntersectionSymbolColor [get, set] |
Returns or sets the intersection symbol color More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | IntersectionSymbolFont [get, set] |
Returns or sets the intersection symbol font More... | |
unsafe NXOpen.Annotations.LineWidth | IntersectionSymbolWidth [get, set] |
Returns or sets the intersection symbol width More... | |
unsafe NXOpen.NXColor | SurfaceFinishColor [get, set] |
Returns or sets the surface finish symbol color More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | SurfaceFinishFont [get, set] |
Returns or sets the surface finish symbol font More... | |
unsafe NXOpen.Annotations.LineWidth | SurfaceFinishWidth [get, set] |
Returns or sets the surface finish symbol width More... | |
unsafe NXOpen.NXColor | TargetSymbolColor [get, set] |
Returns or sets the target symbol color More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | TargetSymbolFont [get, set] |
Returns or sets the target symbol font More... | |
unsafe NXOpen.Annotations.LineWidth | TargetSymbolWidth [get, set] |
Returns or sets the target symbol width More... | |
unsafe NXOpen.NXColor | UserDefinedSymbolColor [get, set] |
Returns or sets the user defined symbol color More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | UserDefinedSymbolFont [get, set] |
Returns or sets the user defined symbol font More... | |
unsafe NXOpen.Annotations.LineWidth | UserDefinedSymbolWidth [get, set] |
Returns or sets the user defined symbol width More... | |
unsafe double | WeldLineGap [get, set] |
Returns or sets the gap between the weld line and weld type symbol More... | |
unsafe double | WeldSpaceFactor [get, set] |
Returns or sets the weld space factor More... | |
unsafe NXOpen.NXColor | WeldSymbolColor [get, set] |
Returns or sets the Weld symbol color More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | WeldSymbolFont [get, set] |
Returns or sets the Weld symbol font More... | |
unsafe double | WeldSymbolSizeFactor [get, set] |
Returns or sets the character size factor that controls the weld symbol size. More... | |
unsafe NXOpen.Annotations.WeldStandard | WeldSymbolStandard [get, set] |
Returns or sets the weld symbol standard More... | |
unsafe NXOpen.Annotations.LineWidth | WeldSymbolWidth [get, set] |
Returns or sets the Weld symbol width More... | |
Represents a NXOpen.Annotations.SymbolStyleBuilder .
This class queries and sets preferences for various symbol type annotations when creating or editing.
Created in NX6.0.0
unsafe bool NXOpen.Annotations.SymbolStyleBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the id symbol attachment method
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the centerline symbol color
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the centerline symbol width
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the standard
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the option to underline the additional FCF text
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the GD and T symbol color
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the GD and T symbol font
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the GD and T symbol width
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the ID symbol color
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the ID symbol font
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the ID symbol size
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the ID symbol width
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the intersection symbol color
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the intersection symbol font
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the intersection symbol width
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the surface finish symbol color
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the surface finish symbol font
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the surface finish symbol width
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the target symbol color
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the target symbol font
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the target symbol width
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the user defined symbol color
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the user defined symbol font
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the user defined symbol width
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the gap between the weld line and weld type symbol
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the weld space factor
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the Weld symbol color
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the Weld symbol font
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the character size factor that controls the weld symbol size.
The value is greater than zero.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the weld symbol standard
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Weld symbol width
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")