NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Annotations.SymbolFile objects More...
Public Member Functions | |
NXOpen.Annotations.SymbolFile[] | ToArray () |
Returns an array of NXOpen.Annotations.SymbolFile objects. More... | |
unsafe NXOpen.Annotations.SymbolFile | FindObject (string name) |
Finds the NXOpen.Annotations.SymbolFile with the given name. More... | |
unsafe NXOpen.Annotations.SymbolFileBuilder | CreateSymbolFileBuilder (NXOpen.Annotations.SymbolFile @object) |
Creates a drafting symbol file builder More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Annotations.SymbolFile objects
Use NXOpen.Annotations.SymbolFile to get the instance of this class.
Created in NX8.0.0
unsafe NXOpen.Annotations.SymbolFileBuilder NXOpen.Annotations.SymbolFileCollection.CreateSymbolFileBuilder | ( | NXOpen.Annotations.SymbolFile @ | object | ) |
Creates a drafting symbol file builder
Created in NX8.0.0
License requirements: nx_layout ("NX Layout")
object |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Annotations.SymbolFile NXOpen.Annotations.SymbolFileCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Annotations.SymbolFile with the given name.
An exception will be thrown if no object can be found with the given name.
Created in NX8.0.0
License requirements: None.
name | Region name:Associated object index |
NXOpen.Annotations.SymbolFile [] NXOpen.Annotations.SymbolFileCollection.ToArray | ( | ) |
Returns an array of NXOpen.Annotations.SymbolFile objects.
|
get |
Returns the tag of this object.