NXOpen .NET Reference
12.0.0
|
Represents Annotations. More...
Public Types | |
enum | SuppressionMethodType { None, Manual, CreateExpressionForEach, CreateSharedExpression, SelectExpression } |
Suppression methods More... | |
Public Member Functions | |
unsafe void | SelectExpression (NXOpen.Expression expression) |
Selects the expression for suppression when the method is Select Expression More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectNXObjectList | SelectPMIObjects [get] |
Returns the selected pmi objects More... | |
unsafe NXOpen.Annotations.SuppressPMIBuilder.SuppressionMethodType | SuppressionMethod [get, set] |
Returns or sets the suppression method More... | |
Represents Annotations.
SuppressPMIBuilder. This builder is used for controlling suppression of PMI objects either manually or through expressions. A suppressed PMI is not displayed and does not participate in most of the PMI operations.
To create a new instance of this class, use NXOpen.Annotations.PmiManager.CreateSuppressPmibuilder
Default values.
Property | Value |
---|---|
SuppressionMethod |
None |
Created in NX12.0.0
Suppression methods
unsafe void NXOpen.Annotations.SuppressPMIBuilder.SelectExpression | ( | NXOpen.Expression | expression | ) |
Selects the expression for suppression when the method is Select Expression
Created in NX12.0.0
License requirements: None.
expression |
|
get |
Returns the selected pmi objects
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the suppression method
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.