NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.SingleSidedDisplayBuilder . More...
Public Member Functions | |
unsafe void | Flip () |
Flips the side of single sided dimension More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | DisplayAsSingleSided [get, set] |
Returns or sets the display as single sided More... | |
unsafe double | SingleSidedArrowLineLength [get, set] |
Returns or sets the arrow line length on the open side of single sided dimension More... | |
Represents a NXOpen.Annotations.SingleSidedDisplayBuilder .
This is a sub-builder class and cannot be directly instantiated
Created in NX10.0.0
unsafe void NXOpen.Annotations.SingleSidedDisplayBuilder.Flip | ( | ) |
Flips the side of single sided dimension
Created in NX10.0.0
License requirements: drafting ("DRAFTING")
unsafe bool NXOpen.Annotations.SingleSidedDisplayBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the display as single sided
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the arrow line length on the open side of single sided dimension
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")