NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.ShipDraftingFramebarGeneralBuilder More...
Public Types | |
enum | TicDirectionTypes { TowardsView, AwayfromView } |
Tic Direction Options More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | DecimalPlaces [get, set] |
Returns or sets the decimal places More... | |
unsafe NXOpen.Annotations.ShipDraftingFramebarGeneralBuilder.TicDirectionTypes | TicDirection [get, set] |
Returns or sets the tic direction More... | |
Represents a NXOpen.Annotations.ShipDraftingFramebarGeneralBuilder
This is a sub-builder class and cannot be directly instantiated
Created in NX9.0.0
unsafe bool NXOpen.Annotations.ShipDraftingFramebarGeneralBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the decimal places
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the tic direction
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")