NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Annotations.Dimension objects More...
Public Member Functions | |
NXOpen.Annotations.Dimension[] | ToArray () |
Returns an array of NXOpen.Annotations.Dimension objects. More... | |
unsafe NXOpen.Annotations.ShipDimensionBuilder | CreateShipDimensionBuilder (NXOpen.Annotations.Dimension dimension) |
Creates a NXOpen.Annotations.ShipDimensionBuilder More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Annotations.Dimension objects
To obtain an instance of this class, refer to NXOpen.Part
Created in NX9.0.0
unsafe NXOpen.Annotations.ShipDimensionBuilder NXOpen.Annotations.ShipDimensionCollection.CreateShipDimensionBuilder | ( | NXOpen.Annotations.Dimension | dimension | ) |
Creates a NXOpen.Annotations.ShipDimensionBuilder
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
dimension | the ship dimension to be edited, if a null reference (Nothing in Visual Basic), then create a ship dimension |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Annotations.Dimension [] NXOpen.Annotations.ShipDimensionCollection.ToArray | ( | ) |
Returns an array of NXOpen.Annotations.Dimension objects.
|
get |
Returns the tag of this object.