NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.SearchModelViewBuilder More...
Public Types | |
enum | PmiTypes { Dimension, FeatureControlFrame, DatumFeatureSymbol, DatumTarget, SurfaceFinish, Note } |
the search criteria pmitype More... | |
enum | ValueComparisionOptions { Less, LessEqual, Equal, MoreEqual, More } |
Represents the value comparision options More... | |
enum | TextComparisionOptions { Equals, Contains } |
Represents the text comparision options More... | |
enum | SearchScopeOptions { WorkPart, WorkPartAndComponents } |
seaerch scope type More... | |
Public Member Functions | |
unsafe void | ExecuteSearch () |
TODO: fill in a description for this More... | |
unsafe void | SaveAsModelView () |
TODO: fill in a description for this More... | |
unsafe NXOpen.NXObject[] | GetResults () |
All results More... | |
unsafe NXOpen.NXObject | CreateCriteriaObject (NXOpen.Annotations.SearchModelViewBuilder.PmiTypes searchType) |
Create search criteria object in search model view builder More... | |
unsafe void | DeleteCriteriaObject (NXOpen.NXObject criteriaObject) |
Delete search criteria object in search model view builder More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.TaggedObjectList | CriteriaList [get] |
Returns the criteria list More... | |
unsafe string | ModelViewName [get, set] |
Returns or sets the name More... | |
unsafe NXOpen.Annotations.SearchModelViewBuilder.PmiTypes | PmiType [get, set] |
Returns or sets the pmi type More... | |
unsafe NXOpen.Annotations.SearchModelViewBuilder.SearchScopeOptions | SearchScope [get, set] |
Returns or sets the search scope More... | |
Represents a NXOpen.Annotations.SearchModelViewBuilder
To create a new instance of this class, use NXOpen.Annotations.SearchModelViewCollection.CreateSearchModelViewBuilder
Default values.
Property | Value |
---|---|
PmiType |
Dimension |
Created in NX7.5.0
unsafe NXOpen.NXObject NXOpen.Annotations.SearchModelViewBuilder.CreateCriteriaObject | ( | NXOpen.Annotations.SearchModelViewBuilder.PmiTypes | searchType | ) |
Create search criteria object in search model view builder
Created in NX7.5.0
License requirements: None.
searchType | search type |
unsafe void NXOpen.Annotations.SearchModelViewBuilder.DeleteCriteriaObject | ( | NXOpen.NXObject | criteriaObject | ) |
Delete search criteria object in search model view builder
Created in NX7.5.0
License requirements: None.
criteriaObject | criteria Object |
unsafe void NXOpen.Annotations.SearchModelViewBuilder.ExecuteSearch | ( | ) |
TODO: fill in a description for this
Created in NX7.5.0
License requirements: None.
unsafe NXOpen.NXObject [] NXOpen.Annotations.SearchModelViewBuilder.GetResults | ( | ) |
All results
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.Annotations.SearchModelViewBuilder.SaveAsModelView | ( | ) |
TODO: fill in a description for this
Created in NX7.5.0
License requirements: None.
|
get |
Returns the criteria list
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the name
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the pmi type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the search scope
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.