NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.RadialStyleBuilder . More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Annotations.DiameterRadiusSymbolPlacement | DiameterRadiusPlacement [get, set] |
Returns or sets the diameter radius symbol placement with respect to the dimension text. More... | |
unsafe string | DiameterSymbol [get, set] |
Returns or sets the text for a user-defined diameter symbol More... | |
unsafe NXOpen.Annotations.DiameterSymbol | DiameterSymbolType [get, set] |
Returns or sets the diameter symbol type More... | |
unsafe double | FoldedRadiusAngle [get, set] |
Returns or sets the folded radius angle More... | |
unsafe string | RadiusSymbol [get, set] |
Returns or sets the text for a user-defined radius symbol More... | |
unsafe NXOpen.Annotations.RadiusSymbol | RadiusSymbolType [get, set] |
Returns or sets the radius symbol type More... | |
unsafe double | SymbolToDimensionTextDistance [get, set] |
Returns or sets the symbol to dimension text distance in character spaces More... | |
unsafe NXOpen.Annotations.DiameterRadiusLeaderStub | TextAboveLeader [get, set] |
Returns or sets the location of the dimension text relative to the leader stub More... | |
Represents a NXOpen.Annotations.RadialStyleBuilder .
This class queries and sets preferences specific to radial dimensions when creating or editing a radial type dimension.
Created in NX6.0.0
unsafe bool NXOpen.Annotations.RadialStyleBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the diameter radius symbol placement with respect to the dimension text.
One of the options specifies that no symbol be displayed
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the text for a user-defined diameter symbol
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the diameter symbol type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the folded radius angle
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the text for a user-defined radius symbol
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the radius symbol type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the symbol to dimension text distance in character spaces
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the location of the dimension text relative to the leader stub
Created in NX6.0.0
Deprecated in NX9.0.0. Use NXOpen.Annotations.DimensionStyleBuilder.TextPosition instead.
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")