NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.QueryPmiBuilder More...
Properties | |
unsafe bool | AreAllOccurrencesIncluded [get, set] |
Returns or sets an all occurrences of selected component to be included toggle More... | |
unsafe bool | AreAttachedPmiIncluded [get, set] |
Returns or sets an attached pmi to selected geometry to be included toggle More... | |
unsafe bool | AreReferencingMemberObjectsIncluded [get, set] |
Returns or sets a referencing member objects of selected geometry to be included toggle More... | |
unsafe bool | CreateQueryResultsView [get, set] |
Returns or sets the create query results view. More... | |
unsafe NXOpen.SelectObjectList | Geometry [get] |
Returns the geometry More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Annotations.QueryPmiBuilder
To create a new instance of this class, use NXOpen.Annotations.AnnotationManager.CreateQueryPmiBuilder
Default values.
Property | Value |
---|---|
CreateQueryResultsView |
true |
Created in NX5.0.0
|
getset |
Returns or sets an all occurrences of selected component to be included toggle
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets an attached pmi to selected geometry to be included toggle
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets a referencing member objects of selected geometry to be included toggle
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the create query results view.
A value of false results in a temporary display that is not supported through NXOpen.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the geometry
Created in NX5.0.0
License requirements: None.