NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Annotations.PmiTableSection objects More...
Public Member Functions | |
NXOpen.Annotations.PmiTableSection[] | ToArray () |
Returns an array of NXOpen.Annotations.PmiTableSection objects. More... | |
unsafe NXOpen.Annotations.PmiTableBuilder | CreatePmiTableBuilder (NXOpen.Annotations.PmiTableSection section) |
If a null reference (Nothing in Visual Basic) create a new PMI table section, otherwise edit existing PMI table section More... | |
unsafe NXOpen.Annotations.PmiTableSection | FindObject (string journalIdentifier) |
Finds the PMI table section with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Annotations.PmiTableSection objects
To obtain an instance of this class, refer to NXOpen.Annotations.AnnotationManager
Created in NX12.0.0
unsafe NXOpen.Annotations.PmiTableBuilder NXOpen.Annotations.PmiTableSectionCollection.CreatePmiTableBuilder | ( | NXOpen.Annotations.PmiTableSection | section | ) |
If a null reference (Nothing in Visual Basic) create a new PMI table section, otherwise edit existing PMI table section
Created in NX12.0.0
License requirements: geometric_tol ("GDT")
section | PMI table section |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Annotations.PmiTableSection NXOpen.Annotations.PmiTableSectionCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the PMI table section with the given name.
An exception will be thrown if no object can be found with given name
Created in NX12.0.0
License requirements: None.
journalIdentifier | Identifier of the PMI table section to be found |
NXOpen.Annotations.PmiTableSection [] NXOpen.Annotations.PmiTableSectionCollection.ToArray | ( | ) |
Returns an array of NXOpen.Annotations.PmiTableSection objects.
|
get |
Returns the tag of this object.