NXOpen .NET Reference
12.0.0
|
Represents the collection of all PMI filters in the part. More...
Public Member Functions | |
NXOpen.Annotations.PmiFilter[] | ToArray () |
Returns an array of NXOpen.Annotations.PmiFilter objects. More... | |
unsafe NXOpen.Annotations.PmiFilter | CreateByTypesFilter (NXOpen.Annotations.PmiFilter.ComponentMethod componentMethod, NXOpen.Assemblies.Component[] components, NXOpen.Annotations.PmiFilterByType.Type[] types) |
Creates a PMI filter defines by a set of PMI types. More... | |
unsafe NXOpen.Annotations.PmiFilter | CreateByViewsFilter (NXOpen.Annotations.PmiFilter.ComponentMethod componentMethod, NXOpen.Assemblies.Component[] components, string[] views) |
Creates a PMI filter defined by a set of model views. More... | |
unsafe NXOpen.Annotations.PmiFilter | CreateByPartsFilter (NXOpen.Annotations.PmiFilter.ComponentMethod componentMethod, NXOpen.Assemblies.Component[] components) |
Creates a PMI filter defined by a set of components More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents the collection of all PMI filters in the part.
To obtain an instance of this class, refer to NXOpen.Annotations.AnnotationManager
Created in NX4.0.0
unsafe NXOpen.Annotations.PmiFilter NXOpen.Annotations.PmiFilterCollection.CreateByPartsFilter | ( | NXOpen.Annotations.PmiFilter.ComponentMethod | componentMethod, |
NXOpen.Assemblies.Component[] | components | ||
) |
Creates a PMI filter defined by a set of components
Created in NX4.0.0
License requirements: geometric_tol ("GDT")
componentMethod | Specifies the component method applied to the components |
components | Specifies the components in which the filter applies |
unsafe NXOpen.Annotations.PmiFilter NXOpen.Annotations.PmiFilterCollection.CreateByTypesFilter | ( | NXOpen.Annotations.PmiFilter.ComponentMethod | componentMethod, |
NXOpen.Assemblies.Component[] | components, | ||
NXOpen.Annotations.PmiFilterByType.Type[] | types | ||
) |
Creates a PMI filter defines by a set of PMI types.
Created in NX4.0.0
License requirements: geometric_tol ("GDT")
componentMethod | Specifies the component method applied to the components |
components | Specifies the components in which the filter applies |
types | Specifies the types in which the filter applies |
unsafe NXOpen.Annotations.PmiFilter NXOpen.Annotations.PmiFilterCollection.CreateByViewsFilter | ( | NXOpen.Annotations.PmiFilter.ComponentMethod | componentMethod, |
NXOpen.Assemblies.Component[] | components, | ||
string[] | views | ||
) |
Creates a PMI filter defined by a set of model views.
Created in NX4.0.0
License requirements: geometric_tol ("GDT")
componentMethod | Specifies the component method applied to the components |
components | Specifies the components in which the filter applies |
views | Specified the views in which the filter applies |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Annotations.PmiFilter [] NXOpen.Annotations.PmiFilterCollection.ToArray | ( | ) |
Returns an array of NXOpen.Annotations.PmiFilter objects.
|
get |
Returns the tag of this object.