NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.PmiAttributeValueMultipleString builder More...
Public Member Functions | |
unsafe string[] | GetMultipleStringValue () |
Returns the text More... | |
unsafe void | SetMultipleStringValue (string[] multipleStringValue) |
Sets the multiple string More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Annotations.PmiAttributeValueMultipleString builder
To create a new instance of this class, use NXOpen.Annotations.PmiAttributeCollection.CreatePmiAttributeValueMultipleStringBuilder
Created in NX6.0.0
unsafe string [] NXOpen.Annotations.PmiAttributeValueMultipleStringBuilder.GetMultipleStringValue | ( | ) |
Returns the text
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Annotations.PmiAttributeValueMultipleStringBuilder.SetMultipleStringValue | ( | string[] | multipleStringValue | ) |
Sets the multiple string
Created in NX6.0.0
License requirements: None.
multipleStringValue | multiple string value |