NXOpen .NET Reference
12.0.0
|
Builder for Formboard pin list functionality used in formboard. More...
Public Types | |
enum | FilterType { RoutedandUnroutedConnections, OnlyRoutedConnections, OnlyUnroutedConnections } |
The options specify the filter type. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AutoUpdate [get, set] |
Returns or sets the options specifies whether annotation automatically updates. More... | |
unsafe NXOpen.Annotations.PinListBuilder.FilterType | Filter [get, set] |
Returns or sets the category specifies the filter type. More... | |
unsafe bool | FlattenHierarchy [get, set] |
Returns or sets the options specifies whether to flatten hierarchy. More... | |
Builder for Formboard pin list functionality used in formboard.
This class queries and sets settings specific to formboard pin list.
Created in NX9.0.0
unsafe bool NXOpen.Annotations.PinListBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the options specifies whether annotation automatically updates.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: routing_harness ("Routing Harness")
|
getset |
Returns or sets the category specifies the filter type.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: routing_harness ("Routing Harness")
|
getset |
Returns or sets the options specifies whether to flatten hierarchy.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: routing_harness ("Routing Harness")