NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.PartsListBuilder . More...
Public Types | |
enum | PartsListGrowDirectionOptions { Up, Down } |
Grow direction options The options specify the direction of growth for the parts list More... | |
enum | PartsListVerticalGroupLeaderAttachment { Top, Bottom } |
Represents leader attachment for vertical callout groups. More... | |
enum | PartsListShowLockedDeletedRows { Strikethrough, Blanked, Hidden, Ordinary } |
Locked deleted rows options The options specify how to show rows that are locked, but reference components that have been removed from the assembly More... | |
enum | PartsListSymbolType { None, Circle, DividedCircle, TrianglePointedDown, TrianglePointedUp, Square, DividedSquare, Hexagon, DividedHexagon, QuadrantCircle, RoundedBox, Underline, Label } |
Symbol Types The types specify the balloon type used to call out members More... | |
enum | PartsListMainSymbolText { None, Callout, PartName, CalloutandQuantity, Custom } |
Main Symbol Text Types Specifies the text to display in the main callout symbol More... | |
enum | PartsListReferenceSymbolText { None, Callout, PartName, CalloutandQuantity, Custom } |
Reference Symbol Text Types Specifies the text to display in the reference callout symbol More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AllowManualRows [get, set] |
Returns or sets the allow manual rows option that determines whether or not manual rows are allowed to be inserted into a parts list More... | |
unsafe bool | AutomaticUpdate [get, set] |
Returns or sets the automatic update option to determine whether or not the parts list updates automatically whenever a change occurs to a referenced object in the model More... | |
unsafe string | CalloutSuffix [get, set] |
Returns or sets the callout suffix specifies the suffix to be used for reference symbol text More... | |
unsafe string | CharToSkip [get, set] |
Returns or sets the characters to skip specifies the characters to be skipped for callouts More... | |
unsafe bool | CreateNewRowAsLocked [get, set] |
Returns or sets the create new row as locked option that determines whether new rows in the parts list are locked automatically on creation More... | |
unsafe NXOpen.Annotations.PartsListBuilder.PartsListGrowDirectionOptions | GrowDirectionOptions [get, set] |
Returns or sets the grow direction options that specify the direction of growth for the parts list More... | |
unsafe NXOpen.NXColor | HighlightColor [get, set] |
Returns or sets the highlight color specifies the color used for the delimiters that highlight manual cell text More... | |
unsafe bool | HighlightManualText [get, set] |
Returns or sets the highlight manual text specifies whether manual cell text is to be highlighted by delimiters More... | |
unsafe int | Increment [get, set] |
Returns or sets the increment specifies the value by which consecutive callout values are be incremented More... | |
unsafe string | InitialCallout [get, set] |
Returns or sets the initial callout specifies the text string used to represent the first callout in the parts list More... | |
unsafe bool | LockPartsListSetup [get, set] |
Returns or sets the Lock Parts List Setup option that determines Is the parts list setup protected/locked More... | |
unsafe string | MainSymbolCustomText [get, set] |
Returns or sets the main symbol custom text specifies the custom text to display in the main callout symbol More... | |
unsafe NXOpen.Annotations.PartsListBuilder.PartsListMainSymbolText | MainSymbolText [get, set] |
Returns or sets the main symbol text specifies the text to display in the main callout symbol More... | |
unsafe string | ReferenceSymbolCustomText [get, set] |
Returns or sets the reference symbol custom text specifies the custom text to display in the main callout symbol More... | |
unsafe NXOpen.Annotations.PartsListBuilder.PartsListReferenceSymbolText | ReferenceSymbolText [get, set] |
Returns or sets the reference symbol text specifies the text to display in the reference callout symbol More... | |
unsafe NXOpen.Annotations.PartsListBuilder.PartsListShowLockedDeletedRows | ShowLockedDeletedRows [get, set] |
Returns or sets the show locked deleted rows option to show rows that are locked, but reference components that have been removed from the assembly More... | |
unsafe bool | ShowReferenceCalloutSuffix [get, set] |
Returns or sets the flag indicating whether the reference callout suffix will be displayed. More... | |
unsafe bool | SortOnUpdate [get, set] |
Returns or sets the sort on update option that determines whether or not the parts list sorts automatically during update More... | |
unsafe NXOpen.Annotations.PartsListBuilder.PartsListSymbolType | Symbol [get, set] |
Returns or sets the symbol type specifies the balloon type used to call out members More... | |
unsafe NXOpen.Annotations.PartsListBuilder.PartsListVerticalGroupLeaderAttachment | VerticalGroupAttachment [get, set] |
Returns or sets the leader attachment to vertical callout groups More... | |
Represents a NXOpen.Annotations.PartsListBuilder .
This class queries and sets settings specific to parts list when creating or editing parts list settings.
This is a sub-builder class and cannot be directly instantiated
Created in NX9.0.0
unsafe bool NXOpen.Annotations.PartsListBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the allow manual rows option that determines whether or not manual rows are allowed to be inserted into a parts list
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the automatic update option to determine whether or not the parts list updates automatically whenever a change occurs to a referenced object in the model
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the callout suffix specifies the suffix to be used for reference symbol text
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the characters to skip specifies the characters to be skipped for callouts
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the create new row as locked option that determines whether new rows in the parts list are locked automatically on creation
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the grow direction options that specify the direction of growth for the parts list
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the highlight color specifies the color used for the delimiters that highlight manual cell text
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the highlight manual text specifies whether manual cell text is to be highlighted by delimiters
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the increment specifies the value by which consecutive callout values are be incremented
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the initial callout specifies the text string used to represent the first callout in the parts list
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Lock Parts List Setup option that determines Is the parts list setup protected/locked
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the main symbol custom text specifies the custom text to display in the main callout symbol
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the main symbol text specifies the text to display in the main callout symbol
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the reference symbol custom text specifies the custom text to display in the main callout symbol
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the reference symbol text specifies the text to display in the reference callout symbol
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the show locked deleted rows option to show rows that are locked, but reference components that have been removed from the assembly
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag indicating whether the reference callout suffix will be displayed.
A value of true indicates that the suffix will be displayed.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the sort on update option that determines whether or not the parts list sorts automatically during update
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the symbol type specifies the balloon type used to call out members
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the leader attachment to vertical callout groups
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")